UNI Interference Suppression Dicht Pg EMC Cable Gland, Brass, with Increased Strain Relief

UNI Interference Suppression Dicht Pg EMC Cable Gland, Brass, with Increased Strain Relief
UNI Interference Suppression Dicht Pg EMC cable gland, with enhanced strain relief, made of nickel-plated brass, good shield contacting by cone, good attenuation values, HNBR o-ring, sealing inserts for gentle cable seal over a large surface, strain relief up to class B to EN 62444, very good mechanical and thermal properties, high corrosion, chemical, wear and vibration resistance, high UV stability, type of protection IP54.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
14950EPZ0907
14950EZ0907
149EPZ0604
149EZ0604
15051EZ1108
150EPZ0907
150EZ0604
150EZ0907
15152EZ1310
151EPZ1108
151EZ0907
151EZ1108
15253EPZ1612
15253EZ1612
152EZ0907
152EZ1310
15354EZ1814
15354EZ2117
153EPZ1612
153EZ1108
153EZ1310
153EZ1612
15455EZ2520
15455EZ2823
154EPZ1814
154EPZ2117
154EZ1814
154EZ2117
15556EPZ3227
15556EZ3227
155EPZ2520
155EPZ2823
155EZ2520
155EZ2823
156EZ3227
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Material Sealing Insert

6.59 €

50 9 Days 18.9755.5 to 917TPE-V

4.69 €

50 9 Days 18.9755.5 to 917-

5.91 €

50 9 Days 15.5754 to 6.514TPE-V

4.69 €

50 9 Days 15.5754 to 6.514-

4.91 €

50 9 Days 22.2966 to 1020-

6.17 €

50 9 Days 18.9965.5 to 917TPE-V

4.56 €

50 9 Days 18.9964 to 6.517-

4.56 €

50 9 Days 18.9965.5 to 917-

6.04 €

50 9 Days 24.41168 to 1222-

5.09 €

50 9 Days 22.21166 to 1020TPE-V

4.94 €

50 9 Days 22.21165.5 to 920-

4.94 €

50 9 Days 22.21166 to 1020-

8.07 €

50 9 Days 26.713.56.512 to 1524TPE-V

7.49 €

50 9 Days 26.713.56.512 to 1524-

5.91 €

50 9 Days 24.413.56.55.5 to 922-

5.91 €

50 9 Days 24.413.56.58 to 1222-

12.83 €

25 9 Days 33.5166.514 to 1730-

12.83 €

25 9 Days 33.5166.516 to 2030-

6.97 €

50 9 Days 26.7166.512 to 1524TPE-V

6.56 €

50 9 Days 26.7166.56 to 1024-

6.56 €

50 9 Days 26.7166.58 to 1224-

6.56 €

50 9 Days 26.7166.512 to 1524-

21.01 €

10 9 Days 43.521720 to 2440-

21.01 €

10 9 Days 43.521724 to 2840-

9.80 €

25 9 Days 33.521714 to 1730TPE-V

9.80 €

25 9 Days 33.521716 to 2030TPE-V

8.97 €

25 9 Days 33.521714 to 1730-

8.97 €

25 9 Days 33.521716 to 2030-

47.16 €

10 9 Days 5429827 to 3250TPE-V

42.74 €

10 9 Days 5429827 to 3250-

14.33 €

10 9 Days 43.529820 to 2440TPE-V

14.33 €

10 9 Days 43.529824 to 2840TPE-V

14.07 €

10 9 Days 43.529820 to 2440-

14.07 €

10 9 Days 43.529824 to 2840-

24.66 €

10 9 Days 5436927 to 3250-

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version Yes
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP54 Halogen Free Yes
Material Quality Brass Operating Temperature Min./Max.(°C) -20 to 100 Screened Yes
Thread Type PG With Locknut No Separable Screw Gland No
Surface Protection Nickel-plated

Tech Support