UNI Dicht Extended Pg Cable Gland, PC Plastic, Short Connection Thread

UNI Dicht Extended Pg Cable Gland, PC Plastic, Short Connection Thread
UNI Dicht Extended Pg cable gland, made of PC plastic, enlarges the cable cross-section that can be fed through, modular system with many sealing inserts made of flexible plastic for gentle cable seal over a large surface, strain relief up to class A to EN 62444, good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, type of protection IP68 up to 10 bar, UL approval.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
14950PC 9
15051PC11
15152PC13
15253PC16
15354PC18
15354PC20
15354PCN18
15455PC25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

1.88 €

50 9 Days Grey21.2786.5 to 9.519

2.13 €

50 9 Days Grey24.5987 to 10.522

2.48 €

50 9 Days Grey26.51189 to 1324

3.05 €

50 9 Days Grey29.513.58.511.5 to 15.527

3.80 €

25 9 Days Grey36.516914 to 1833

3.80 €

25 9 Days Grey36.516917 to 20.533

4.08 €

25 9 Days Black36.516914 to 1833

5.60 €

10 9 Days Grey46.5211120 to 2543

Loading...

  1. 1

Basic information

Material Other Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Halogen Free Yes
Material Quality Polycarbonate (PC) Operating Temperature Min./Max.(°C) -20 to 100 Screened No
Thread Type PG With Locknut No Separable Screw Gland No

Tech Support