UNI Dicht Extended Pg Cable Gland, PVDF Plastic, Short Connection Thread (15354Y20)

UNI Dicht Extended Pg Cable Gland, PVDF Plastic, Short Connection Thread 15354Y20

Product Details:

Manufacturer part number: 15354Y20

Brand: PFLITSCH

Price: 5.83

Delivery time: 9 Days


Technical Data:

Color: Other

Hexagon Angular Dimension: 36.5 mm

Nominal Thread Size Metric/PG: 16

Operating Temperature Min./Max.: -40 to 130 °C

Thread Length: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

15354Y20

Part Number
15354Y20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

5.83 €

25 9 Days Other36.516-40 to 130917 to 20.533

Loading...

  1. 1

Basic information

Material Other Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Halogen Free No
Material Quality Polyvinylidene fluoride (PVDF) Screened No Thread Type PG
With Locknut No Separable Screw Gland No

This page is UNI Dicht Extended Pg Cable Gland, PVDF Plastic, Short Connection Thread, part number 15354Y20.
You can find the detail information about specifications and dimensions on part number 15354Y20.

Variation of this product

Part Number
15051YP11
15052Y13
15152Y13
15354YH20
15354YN18
15354YN20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

3.62 €

50 9 Days Other24.59-40 to 13587 to 10.522

4.05 €

50 9 Days Other26.59-40 to 1308.59 to 1324

4.18 €

50 9 Days Other26.511-40 to 13089 to 1324

10.53 €

25 9 Days Other36.516-40 to 150917 to 20.533

6.08 €

25 9 Days Black36.516-40 to 130914 to 1833

6.08 €

25 9 Days Black36.516-40 to 130917 to 20.533

Tech Support