Manufacturer part number: 149YM1X3
Brand: PFLITSCH
Price: 2.07 €
Delivery time: 9 Days
Halogen Free: No
Hexagon Angular Dimension: 16.5 mm
Nominal Thread Size Metric/PG: 7
Operating Temperature Min./Max.: -40 to 130 °C
Thread Length: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
149YM1X3
Part Number
|
---|
149YM1X3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Halogen Free | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Operating Temperature Min./Max. (°C) | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | Sealing Area (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.07 € | 50 | 9 Days | No | 16.5 | 7 | -40 to 130 | 8 | - | 15 | 1x3 |
Loading...
Material | Other | Color | Other | Model | Straight |
---|---|---|---|---|---|
EMC-version | No | Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No |
Flat Cable Coupling | No | For Armoured Cable | No | For Ex-zone Dust | None |
For Ex-zone Gas | None | Glass-fibre Reinforced | No | Degree of Protection (IP) | IP68 |
Material Quality | Polyvinylidene fluoride (PVDF) | Multi Seal Area | Yes | Screened | No |
Thread Type | PG | With Locknut | No | Separable Screw Gland | No |
Configure
Basic Attributes
Suitable for Cable Diameter (Min-Max)(mm)
Halogen Free
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Operating Temperature Min./Max.(°C)
Thread Length(mm)
Wrench Width(mm)
Sealing Area(mm)
Filter by standard shipping days
Optional Attributes