UNI Dicht Pg Cable Gland, PVDF Plastic, Short Connection Thread (149Y 7)

UNI Dicht Pg Cable Gland, PVDF Plastic, Short Connection Thread 149Y 7

Product Details:

Manufacturer part number: 149Y 7

Brand: PFLITSCH

Price: 1.60

Delivery time: 9 Days


Technical Data:

Colour (Gland body): Transparent

Halogen Free: No

Hexagon Angular Dimension: 16.5 mm

Nominal Thread Size Metric/PG: 7

Operating Temperature Min./Max.: -40 to 130 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

149Y 7

Part Number
149Y 7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour (Gland body) Halogen Free Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

1.60 €

50 9 Days TransparentNo16.57-40 to 13084 to 6.515

Loading...

  1. 1

Basic information

Material Other Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Material Quality Polyvinylidene fluoride (PVDF)
Screened No Thread Type PG With Locknut No
Separable Screw Gland No

This page is UNI Dicht Pg Cable Gland, PVDF Plastic, Short Connection Thread, part number 149Y 7.
You can find the detail information about specifications and dimensions on part number 149Y 7.

Variation of this product

Part Number
149YA 7
149YAP 7
149YH 7
149YN 7
149YNP 7
149YP 7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour (Gland body) Halogen Free Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

1.70 €

50 9 Days BlueNo16.57-40 to 13084 to 6.515

1.77 €

50 9 Days BlueNo16.57-40 to 13584 to 6.515

2.52 €

50 9 Days TransparentNo16.57-40 to 15084 to 6.515

1.70 €

50 9 Days BlackNo16.57-40 to 13084 to 6.515

1.77 €

50 9 Days BlackNo16.57-40 to 13584 to 6.515

1.68 €

50 9 Days TransparentNo16.57-40 to 13584 to 6.515

Tech Support