UNI Dicht Elbow Cable Gland, PC Plastic (150PCW 9)

UNI Dicht Elbow Cable Gland, PC Plastic 150PCW 9

Product Details:

Manufacturer part number: 150PCW 9

Brand: PFLITSCH

Price: 1.70

Delivery time: 9 Days


Technical Data:

Color: Grey

Nominal Thread Size Metric/PG: 9

Thread Length: 8 mm

Suitable for Cable Diameter (Min-Max): 6.5 to 9.5 mm

Wrench Width: 19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

150PCW 9

Part Number
150PCW 9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

1.70 €

25 9 Days Grey986.5 to 9.519

Loading...

  1. 1

Basic information

Material Other Model 90°-elbow For Ex-zone Dust None
For Ex-zone Gas None Glass-fibre Reinforced No Degree of Protection (IP) IP68
Halogen Free Yes Material Quality Polycarbonate (PC) Operating Temperature Min./Max.(°C) -20 to 100
Thread Type PG

This page is UNI Dicht Elbow Cable Gland, PC Plastic, part number 150PCW 9.
You can find the detail information about specifications and dimensions on part number 150PCW 9.

Variation of this product

Part Number
150PCW 7
151PCW 7
151PCW 9
151PCWN11
151PCWP11
152PCW11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

1.70 €

25 9 Days Grey984 to 6.519

2.08 €

25 9 Days Grey1194 to 6.522

2.08 €

25 9 Days Grey1196.5 to 9.522

2.32 €

25 9 Days Black1197 to 10.522

2.15 €

25 9 Days Grey1197 to 10.522

2.35 €

25 9 Days Grey1497 to 10.524

Tech Support