UNI Connector Pg Cable Gland, PC Plastic, with Split Sealing Insert

UNI Connector Pg Cable Gland, PC Plastic, with Split Sealing Insert
UNI connector Pg cable gland, made of PC plastic, with split sealing inserts for pre-assembled cables, gentle cable seal over a large surface, good mechanical and thermal properties, with o-ring, high corrosion, wear and vibration resistance, high UV stability, type of protection IP68 up to 10 bar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
155PCPMK
155PCPMK 1/12
155PCPMK 1/ 6
155PCPMK 1/ 6-1/ 8,​5
155PCPMK 1/ 8
155PCPMK 2/ 6
156PCPMK 1/ 8-1/10,​5-1/12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Conformity

6.98 €

10 9 Days 46.529-43RoHS

6.98 €

10 9 Days 46.52912 to 1243-

6.98 €

10 9 Days 46.5296 to 643-

6.98 €

10 9 Days 46.529-43RoHS

6.98 €

10 9 Days 46.5298 to 843-

6.98 €

10 9 Days 46.5296 to 643RoHS

14.92 €

5 9 Days 5736-53RoHS

Loading...

  1. 1

Basic information

Material Other Color Grey Model Straight
EMC-version No Bend Radius Protection/Trumpet Flare No Explosion-tested Version No
Flat Cable Coupling No For Armoured Cable No For Ex-zone Dust None
For Ex-zone Gas None Glass-fibre Reinforced No Degree of Protection (IP) IP68
Halogen Free Yes Material Quality Polycarbonate (PC) Operating Temperature Min./Max.(°C) -20 to 100
Screened No Thread Type PG Thread Length(mm) 11
With Locknut No Separable Screw Gland No

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support