Manufacturer part number: 158YPMK
Brand: PFLITSCH
Price: 53.73 €
Delivery time: 9 Days
Flat Cable Coupling: -
Halogen Free: Yes
Hexagon Angular Dimension: 70 mm
Nominal Thread Size Metric/PG: 48
Thread Length: 14 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
158YPMK
Part Number
|
---|
158YPMK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Flat Cable Coupling | Halogen Free | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | Material Sealing Insert | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
53.73 € | 5 | 9 Days | - | Yes | 70 | 48 | 14 | - | 65 | TPE-V |
Loading...
Material | Other | Color | Other | Model | Straight |
---|---|---|---|---|---|
EMC-version | No | Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No |
For Armoured Cable | No | For Ex-zone Dust | None | For Ex-zone Gas | None |
Glass-fibre Reinforced | No | Degree of Protection (IP) | IP68 | Material Quality | Polyvinylidene fluoride (PVDF) |
Operating Temperature Min./Max.(°C) | -40 to 135 | Screened | No | Thread Type | PG |
With Locknut | No | Separable Screw Gland | No |
This page is UNI Connector Pg Cable Gland, PVDF Plastic, with Split Sealing Insert, part number 158YPMK.
You can find the detail information about specifications and dimensions on part number 158YPMK.
Configure
Basic Attributes
Flat Cable Coupling
Suitable for Cable Diameter (Min-Max)(mm)
Halogen Free
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Thread Length(mm)
Wrench Width(mm)
Material Sealing Insert
Filter by standard shipping days
Optional Attributes
Part Number |
---|
155YPMK 1/ 6-1/ 8,5 |
155YPMK 1/10 |
155YPMK 2/ 8 |
158YPMK 1/ 6 |
158YPMK 1/ 6-1/ 8 |
158YPMK 1/ 8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Flat Cable Coupling | Halogen Free | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | Material Sealing Insert |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.78 € | 10 | 9 Days | - | No | 46 | 29 | 10.5 | - | 43 | - | ||
10.78 € | 10 | 9 Days | No | No | 46 | 29 | 10.5 | 10 to 10 | 43 | - | ||
10.78 € | 10 | 9 Days | No | No | 46 | 29 | 10.5 | 8 to 8 | 43 | - | ||
53.73 € | 5 | 9 Days | No | Yes | 70 | 48 | 14 | 6 to 6 | 65 | - | ||
53.73 € | 5 | 9 Days | No | Yes | 70 | 48 | 14 | 6 to 8 | 65 | - | ||
53.73 € | 5 | 9 Days | No | Yes | 70 | 48 | 14 | 8 to 8 | 65 | TPE-V |