Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Operating Temperature Min./Max. (°C) | Pitch Thread | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | Material Sealing Insert | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.43 € | 50 | 9 Days | 6.8 | 4 | -40 to 130 | 0.75 | 2.7 | 0.9 to 1.6 | 6 | - | ||
3.63 € | 50 | 9 Days | 9 | 6 | -40 to 135 | 0.75 | 4.5 | 2.5 to 3 | 8 | - | ||
3.09 € | 50 | 9 Days | 12.2 | 8 | -40 to 130 | 1 | 6.5 | 3 to 4.5 | 11 | - | ||
2.47 € | 50 | 9 Days | 12.2 | 8 | -40 to 135 | 1 | 6.5 | 3 to 4.5 | 11 | - | ||
354.86 € | 1 | 9 Days | 128 | 100 | -40 to 130 | 2 | 20 | 69 to 76 | 120 | - | ||
354.86 € | 1 | 9 Days | 128 | 100 | -40 to 130 | 2 | 20 | 70 to 85 | 120 | - | ||
354.86 € | 1 | 9 Days | 128 | 100 | -40 to 130 | 2 | 20 | 75 to 90 | 120 | - | ||
366.59 € | 1 | 9 Days | 128 | 100 | -40 to 135 | 2 | 20 | 70 to 85 | 120 | - | ||
366.59 € | 1 | 9 Days | 128 | 100 | -40 to 135 | 2 | 20 | 75 to 90 | 120 | - | ||
2.16 € | 50 | 9 Days | 15.5 | 10 | -40 to 130 | 1.5 | 5 | 4 to 6.5 | 14 | - | ||
2.16 € | 50 | 9 Days | 15.5 | 10 | -40 to 130 | 1 | 5 | 4 to 6.5 | 14 | - | ||
2.29 € | 50 | 9 Days | 15.5 | 10 | -40 to 135 | 1.5 | 5 | 4 to 6.5 | 14 | - | ||
2.29 € | 50 | 9 Days | 15.5 | 10 | -40 to 135 | 1 | 5 | 4 to 6.5 | 14 | - | ||
2.13 € | 50 | 9 Days | 15.5 | 12 | -40 to 130 | 1.5 | 5 | 4 to 6.5 | 14 | - | ||
3.09 € | 50 | 9 Days | 15.5 | 12 | -55 to 200 | 1.5 | 5 | 4 to 6.5 | 14 | - | ||
2.21 € | 50 | 9 Days | 15.5 | 12 | -40 to 135 | 1.5 | 5 | 4 to 6.5 | 14 | - | ||
873.61 € | 1 | 9 Days | 155 | 120 | -40 to 130 | 2 | 30 | 90 to 100 | 145 | - | ||
873.61 € | 1 | 9 Days | 155 | 120 | -40 to 130 | 2 | 30 | 100 to 110 | 145 | - | ||
2.39 € | 50 | 9 Days | 20 | 16 | -40 to 130 | 1.5 | 6 | 4 to 6.5 | 18 | - | ||
2.39 € | 50 | 9 Days | 20 | 16 | -40 to 130 | 1.5 | 6 | 5 to 8 | 18 | - | ||
2.39 € | 50 | 9 Days | 20 | 16 | -40 to 130 | 1.5 | 6 | 6.5 to 9.5 | 18 | - | ||
3.44 € | 50 | 9 Days | 20 | 16 | -55 to 200 | 1.5 | 6 | 4 to 6.5 | 18 | - | ||
3.44 € | 50 | 9 Days | 20 | 16 | -55 to 200 | 1.5 | 6 | 5 to 8 | 18 | - | ||
3.44 € | 50 | 9 Days | 20 | 16 | -55 to 200 | 1.5 | 6 | 6.5 to 9.5 | 18 | - | ||
2.44 € | 50 | 9 Days | 20 | 16 | -40 to 135 | 1.5 | 6 | 4 to 6.5 | 18 | - | ||
2.44 € | 50 | 9 Days | 20 | 16 | -40 to 135 | 1.5 | 6 | 5 to 8 | 18 | - | ||
2.44 € | 50 | 9 Days | 20 | 16 | -40 to 135 | 1.5 | 6 | 6.5 to 9.5 | 18 | - | ||
3.40 € | 50 | 9 Days | 24.4 | 20 | -40 to 130 | 1.5 | 6.5 | 7 to 10.5 | 22 | - | ||
3.40 € | 50 | 9 Days | 24.4 | 20 | -40 to 130 | 1.5 | 6.5 | 9 to 13 | 22 | - | ||
3.40 € | 50 | 9 Days | 24.4 | 20 | -40 to 130 | 1.5 | 6.5 | 4 to 6.5 | 22 | - | ||
3.40 € | 50 | 9 Days | 24.4 | 20 | -40 to 130 | 1.5 | 6.5 | 5 to 8 | 22 | - | ||
3.40 € | 50 | 9 Days | 24.4 | 20 | -40 to 130 | 1.5 | 6.5 | 6.5 to 9.5 | 22 | - | ||
5.17 € | 50 | 9 Days | 24.4 | 20 | -55 to 200 | 1.5 | 6.5 | 7 to 10.5 | 22 | - | ||
5.17 € | 50 | 9 Days | 24.4 | 20 | -55 to 200 | 1.5 | 6.5 | 9 to 13 | 22 | - | ||
5.17 € | 50 | 9 Days | 24.4 | 20 | -55 to 200 | 1.5 | 6.5 | 4 to 6.5 | 22 | - | ||
5.17 € | 50 | 9 Days | 24.4 | 20 | -55 to 200 | 1.5 | 6.5 | 5 to 8 | 22 | - | ||
5.17 € | 50 | 9 Days | 24.4 | 20 | -55 to 200 | 1.5 | 6.5 | 6.5 to 9.5 | 22 | - | ||
3.53 € | 50 | 9 Days | 24.4 | 20 | -40 to 135 | 1.5 | 6.5 | 7 to 10.5 | 22 | - | ||
3.53 € | 50 | 9 Days | 24.4 | 20 | -40 to 135 | 1.5 | 6.5 | 9 to 13 | 22 | - | ||
3.53 € | 50 | 9 Days | 24.4 | 20 | -40 to 135 | 1.5 | 6.5 | 4 to 6.5 | 22 | - | ||
3.53 € | 50 | 9 Days | 24.4 | 20 | -40 to 135 | 1.5 | 6.5 | 5 to 8 | 22 | - | ||
3.53 € | 50 | 9 Days | 24.4 | 20 | -40 to 135 | 1.5 | 6.5 | 6.5 to 9.5 | 22 | - | ||
3.83 € | 50 | 9 Days | 31.2 | 25 | -40 to 130 | 1.5 | 7.5 | 7 to 10.5 | 28 | - | ||
3.83 € | 50 | 9 Days | 31.2 | 25 | -40 to 130 | 1.5 | 7.5 | 9 to 13 | 28 | - | ||
3.83 € | 50 | 9 Days | 31.2 | 25 | -40 to 130 | 1.5 | 7.5 | 11.5 to 15.5 | 28 | - | ||
3.83 € | 50 | 9 Days | 31.2 | 25 | -40 to 130 | 1.5 | 7.5 | 4 to 6.5 | 28 | - | ||
3.83 € | 50 | 9 Days | 31.2 | 25 | -40 to 130 | 1.5 | 7.5 | 5 to 8 | 28 | - | ||
3.83 € | 50 | 9 Days | 31.2 | 25 | -40 to 130 | 1.5 | 7.5 | 6.5 to 9.5 | 28 | - | ||
5.84 € | 50 | 9 Days | 31.2 | 25 | -55 to 200 | 1.5 | 7.5 | 7 to 10.5 | 28 | - | ||
5.84 € | 50 | 9 Days | 31.2 | 25 | -55 to 200 | 1.5 | 7.5 | 9 to 13 | 28 | - | ||
5.84 € | 50 | 9 Days | 31.2 | 25 | -55 to 200 | 1.5 | 7.5 | 11.5 to 15.5 | 28 | - | ||
5.84 € | 50 | 9 Days | 31.2 | 25 | -55 to 200 | 1.5 | 7.5 | 4 to 6.5 | 28 | - | ||
5.84 € | 50 | 9 Days | 31.2 | 25 | -55 to 200 | 1.5 | 7.5 | 5 to 8 | 28 | - | ||
5.84 € | 50 | 9 Days | 31.2 | 25 | -55 to 200 | 1.5 | 7.5 | 6.5 to 9.5 | 28 | - | ||
3.96 € | 50 | 9 Days | 31.2 | 25 | -40 to 135 | 1.5 | 7.5 | 7 to 10.5 | 28 | - | ||
3.96 € | 50 | 9 Days | 31.2 | 25 | -40 to 135 | 1.5 | 7.5 | 9 to 13 | 28 | - | ||
3.96 € | 50 | 9 Days | 31.2 | 25 | -40 to 135 | 1.5 | 7.5 | 11.5 to 15.5 | 28 | - | ||
3.96 € | 50 | 9 Days | 31.2 | 25 | -40 to 135 | 1.5 | 7.5 | 4 to 6.5 | 28 | - | ||
3.96 € | 50 | 9 Days | 31.2 | 25 | -40 to 135 | 1.5 | 7.5 | 5 to 8 | 28 | - | ||
3.96 € | 50 | 9 Days | 31.2 | 25 | -40 to 135 | 1.5 | 7.5 | 6.5 to 9.5 | 28 | - |
Loading...
Material | Metal | Model | Straight | EMC-version | No |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No | Flat Cable Coupling | No |
For Armoured Cable | No | For Ex-zone Dust | None | For Ex-zone Gas | None |
Glass-fibre Reinforced | No | Degree of Protection (IP) | IP68 | Halogen Free | Yes |
Material Quality | Brass | Screened | No | Thread Type | Metric |
With Locknut | No | Separable Screw Gland | No | Surface Protection | Nickel-plated |
Configure
Basic Attributes
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Operating Temperature Min./Max.(°C)
Pitch Thread
Thread Length(mm)
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Material Sealing Insert
Filter by standard shipping days
Optional Attributes