UNI Dicht Fire Protection Cable Gland, Brass, Short Connection Thread

UNI Dicht Fire Protection Cable Gland, Brass, Short Connection Thread
UNI Dicht fire protection cable gland, for railway applications to EN 45545, made of nickel-plated brass, sealing insert made of TPE T80s for gentle cable seal over a large surface, excellent strain relief, type of protection IP68 up to 10 bar, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, approval EN 45545.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21049DB 7/1,​5MM
21249DB 7
21249DBI 7
21250DB 9
21650DB 7
21650DB 8
21650DB 9
21650DBI 9
22052DB11
22052DB13
22052DB 7
22052DB 9
22052DBI13
22052DBI 9
22053DB16
22553DB11
22553DB13
22553DB16
22553DB 7
22553DB 9
22553DBI11
22553DBI13
22553DBI16
22553DBI 7
22553DBI 9
22554DB18
22554DB20
22554DBI20
23254DB11
23254DB13
23254DB16
23254DB18
23254DB20
23254DBI13
23254DBI16
23254DBI18
23254DBI20
24055DB18
24055DB20
24055DB25
24055DB28
24055DBI18
24055DBI25
24055DBI28
25056DB32
25056DB36
25056DBI32
25057DB40
26358DB44
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

2.22 €

50 9 Days 15.510-40 to 13054 to 6.514

2.17 €

50 9 Days 15.512-40 to 13054 to 6.514

6.75 €

50 9 Days 15.512-55 to 18054 to 6.514

2.32 €

50 9 Days 18.912-40 to 13056.5 to 9.517

2.13 €

50 9 Days 2016-40 to 13064 to 6.518

2.13 €

50 9 Days 2016-40 to 13065 to 818

2.13 €

50 9 Days 2016-40 to 13066.5 to 9.518

4.28 €

50 9 Days 2016-55 to 18066.5 to 9.518

3.07 €

50 9 Days 24.420-40 to 1306.57 to 10.522

3.07 €

50 9 Days 24.420-40 to 1306.59 to 1322

3.07 €

50 9 Days 24.420-40 to 1306.54 to 6.522

3.07 €

50 9 Days 24.420-40 to 1306.56.5 to 9.522

6.77 €

50 9 Days 24.420-55 to 1806.59 to 1322

6.77 €

50 9 Days 24.420-55 to 1806.56.5 to 9.522

4.40 €

50 9 Days 26.720-40 to 1306.511.5 to 15.524

3.43 €

50 9 Days 31.225-40 to 1307.57 to 10.528

3.43 €

50 9 Days 31.225-40 to 1307.59 to 1328

3.43 €

50 9 Days 31.225-40 to 1307.511.5 to 15.528

3.43 €

50 9 Days 31.225-40 to 1307.54 to 6.528

3.43 €

50 9 Days 31.225-40 to 1307.56.5 to 9.528

7.60 €

50 9 Days 31.225-55 to 1807.57 to 10.528

7.60 €

50 9 Days 31.225-55 to 1807.59 to 1328

7.60 €

50 9 Days 31.225-55 to 1807.511.5 to 15.528

7.60 €

50 9 Days 31.225-55 to 1807.54 to 6.528

7.60 €

50 9 Days 31.225-55 to 1807.56.5 to 9.528

5.75 €

25 9 Days 33.525-40 to 1307.514 to 1830

5.75 €

25 9 Days 33.525-40 to 1307.517 to 20.530

11.42 €

25 9 Days 33.525-55 to 1807.517 to 20.530

7.68 €

25 9 Days 38.532-40 to 13087 to 10.535

7.68 €

25 9 Days 38.532-40 to 13089 to 1335

7.68 €

25 9 Days 38.532-40 to 130811.5 to 15.535

7.68 €

25 9 Days 38.532-40 to 130814 to 1835

7.68 €

25 9 Days 38.532-40 to 130817 to 20.535

15.18 €

25 9 Days 38.532-55 to 18089 to 1335

15.18 €

25 9 Days 38.532-55 to 180811.5 to 15.535

15.18 €

25 9 Days 38.532-55 to 180814 to 1835

15.18 €

25 9 Days 38.532-55 to 180817 to 20.535

9.98 €

10 9 Days 47.340-40 to 130814 to 1843

9.98 €

10 9 Days 47.340-40 to 130817 to 20.543

9.98 €

10 9 Days 47.340-40 to 130820 to 2543

9.98 €

10 9 Days 47.340-40 to 130824 to 2843

20.93 €

10 9 Days 47.340-55 to 180814 to 1843

20.93 €

10 9 Days 47.340-55 to 180820 to 2543

20.93 €

10 9 Days 47.340-55 to 180824 to 2843

20.37 €

5 9 Days 5850-40 to 1301027 to 3254

20.37 €

5 9 Days 5850-40 to 1301032 to 3654

37.82 €

5 9 Days 5850-55 to 1801027 to 3254

35.17 €

5 9 Days 6150-40 to 1301036 to 4057

47.82 €

5 9 Days 7463-40 to 1301039 to 4468

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No For Armoured Cable No
For Ex-zone Dust None For Ex-zone Gas None Glass-fibre Reinforced No
Degree of Protection (IP) IP68 Halogen Free Yes Material Quality Brass
Pitch Thread 1.5 Screened No Thread Type Metric
With Locknut No Separable Screw Gland No Surface Protection Nickel-plated

Tech Support