UNI Ex-dicht Ex-e Cable Gland, ATEX Approval: Type UNI Ex-dicht

UNI Ex-dicht Ex-e Cable Gland, ATEX Approval: Type UNI Ex-dicht
UNI Ex Dicht Ex e cable gland, made of nickel-plated brass, modular system with many sealing inserts made of flexible plastic for gentle cable seal over a large surface, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, HNBR o-ring, types of protection IP66 and IP68 up to 10 bar, approvals: ATEX, IECEx, EAC, CCC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21249D 7EX-12
21650D 7EX-12
21650D 8EX-12
21650D 9EX-12
22052D11EX-12
22052D13EX-12
22052D 7EX-12
22052D 8EX-12
22052D 9EX-12
22553D11EX-12
22553D13EX-12
22553D16EX-12
22553D 7EX-12
22553D 8EX-12
22553D 9EX-12
23254D11EX-12
23254D13EX-12
23254D16EX-12
23254D18EX-12
23254D20EX-12
24055D16EX-12
24055D18EX-12
24055D20EX-12
24055D25EX-12
24055D28EX-12
25056D32EX-12
25056D34EX-12
25056D36EX-12
25057D40EX-12
26358D44EX-12
27275D51EX-12
275212D52EX-12
280300D57EX-12
280300D70EX-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Pitch Thread Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

2.33 €

50 9 Days 15.5121.555 to 6.514

2.80 €

50 9 Days 20161.565 to 6.518

2.80 €

50 9 Days 20161.566 to 818

2.80 €

50 9 Days 20161.567.5 to 9.518

3.65 €

50 9 Days 24.4201.56.58 to 10.522

3.65 €

50 9 Days 24.4201.56.510 to 1322

3.65 €

50 9 Days 24.4201.56.55 to 6.522

3.65 €

50 9 Days 24.4201.56.56 to 822

3.65 €

50 9 Days 24.4201.56.57.5 to 9.522

4.27 €

50 9 Days 31.2251.57.58 to 10.528

4.27 €

50 9 Days 31.2251.57.510 to 1328

4.27 €

50 9 Days 31.2251.57.512.5 to 15.528

4.27 €

50 9 Days 31.2251.57.55 to 6.528

4.27 €

50 9 Days 31.2251.57.56 to 828

4.27 €

50 9 Days 31.2251.57.57.5 to 9.528

8.23 €

25 9 Days 38.5321.588 to 10.535

8.23 €

25 9 Days 38.5321.5810 to 1335

8.23 €

25 9 Days 38.5321.5812.5 to 15.535

8.23 €

25 9 Days 38.5321.5815 to 1835

8.23 €

25 9 Days 38.5321.5818 to 20.535

9.93 €

10 9 Days 47.3401.5812.5 to 15.543

9.93 €

10 9 Days 47.3401.5815 to 1843

9.93 €

10 9 Days 47.3401.5818 to 20.543

9.93 €

10 9 Days 47.3401.5821 to 2543

9.93 €

10 9 Days 47.3401.5825 to 2843

33.33 €

5 9 Days 58501.51028 to 3254

33.32 €

5 9 Days 58501.51030 to 3454

33.32 €

5 9 Days 58501.51033 to 3654

41.90 €

5 9 Days 61501.51037 to 4057

48.37 €

5 9 Days 74631.51040 to 4468

50.78 €

1 9 Days 877221646 to 5181

55.15 €

1 9 Days 87751.51546 to 5281

68.05 €

1 9 Days 1028021551 to 5795

68.05 €

1 9 Days 1028021564 to 7095

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version Yes For Armoured Cable No
For Ex-zone Dust 21, 22 For Ex-zone Gas 1, 2 Glass-fibre Reinforced No
Degree of Protection (IP) IP68 Halogen Free Yes Material Quality Brass
Operating Temperature Min./Max.(°C) -20 to 60 Screened No Thread Type Metric
With Locknut No Separable Screw Gland No Surface Protection Nickel-plated

Tech Support