UNI Dicht Cable Gland, PC Plastic, Short Connection Thread (21249PC 7)

UNI Dicht Cable Gland, PC Plastic, Short Connection Thread 21249PC 7

Product Details:

Manufacturer part number: 21249PC 7

Brand: PFLITSCH

Price: 0.92

Delivery time: 9 Days


Technical Data:

Color: Grey

Hexagon Angular Dimension: 16.5 mm

Nominal Thread Size Metric/PG: 12

Thread Length: 8 mm

Suitable for Cable Diameter (Min-Max): 4 to 6.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21249PC 7

Part Number
21249PC 7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Material Sealing Insert Spanner Width (SW x E)
(mm)

0.92 €

50 9 Days Grey16.51284 to 6.515TPE15x16.5

Loading...

  1. 1

Basic information

Material Other Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No For Armoured Cable No
For Ex-zone Dust None For Ex-zone Gas None Glass-fibre Reinforced No
Degree of Protection (IP) IP68 Halogen Free Yes Material Quality Polycarbonate (PC)
Operating Temperature Min./Max.(°C) -20 to 100 Pitch Thread 1.5 Screened No
Thread Type Metric With Locknut No Separable Screw Gland No

This page is UNI Dicht Cable Gland, PC Plastic, Short Connection Thread, part number 21249PC 7.
You can find the detail information about specifications and dimensions on part number 21249PC 7.

Variation of this product

Part Number
21249PCN 7
21249PCNP 7
21249PCP 7
21650PC 7
21650PC 8
21650PC 9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Material Sealing Insert Spanner Width (SW x E)
(mm)

1.25 €

50 9 Days Black16.51284 to 6.515TPE15x16.5

1.35 €

50 9 Days Black16.51284 to 6.515TPE-V15x16.5

1.00 €

50 9 Days Grey16.51284 to 6.515TPE-V15x16.5

1.02 €

50 9 Days Grey21.21694 to 6.519TPE19x21.2

1.02 €

50 9 Days Grey21.21695 to 819TPE19x21.2

1.02 €

50 9 Days Grey21.21696.5 to 9.519TPE19x21.2

Tech Support