UNI Dicht Fire Protection Cable Gland, Stainless Steel, Short Connection Thread

UNI Dicht Fire Protection Cable Gland, Stainless Steel, Short Connection Thread
UNI Dicht fire protection cable gland, for railway applications to EN 45545, made of AISI 303 stainless steel, sealing insert made of TPE T80s for gentle cable seal over a large surface, excellent strain relief, type of protection IP68 up to 10 bar, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, approval EN 45545.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21249STB 7
21250STB 9
21650STB 8
21650STB 9
22052STB11
22052STB13
22052STBI13
22052STBI 9
22053STB16
22053STBI16
22553STB13
22553STB 7
22553STBI13
22554STB18
22554STBI18
22554STBI20
23254STB11
23254STB18
23254STB20
24055STB18
24055STB20
24055STB25
24055STB28
24055STBI25
25056STB36
25056STBI32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

20.20 €

50 9 Days 15.512-40 to 13054 to 6.514

27.03 €

50 9 Days 18.912-40 to 13056.5 to 9.517

21.55 €

50 9 Days 2116-40 to 13065 to 819

21.55 €

50 9 Days 2116-40 to 13066.5 to 9.519

24.27 €

50 9 Days 24.420-40 to 1306.57 to 10.522

24.27 €

50 9 Days 24.420-40 to 1306.59 to 1322

27.70 €

50 9 Days 24.420-55 to 1806.59 to 1322

27.70 €

50 9 Days 24.420-55 to 1806.56.5 to 9.522

36.07 €

50 9 Days 26.720-40 to 1306.511.5 to 15.524

41.97 €

50 9 Days 26.720-55 to 1806.511.5 to 15.524

26.00 €

50 9 Days 29.525-40 to 1307.59 to 1327

26.00 €

50 9 Days 29.525-40 to 1307.54 to 6.527

33.02 €

50 9 Days 29.525-55 to 1807.59 to 1327

37.37 €

25 9 Days 33.525-40 to 1307.514 to 1830

47.63 €

25 9 Days 33.525-55 to 1807.514 to 1830

47.63 €

25 9 Days 33.525-55 to 1807.517 to 20.530

44.42 €

25 9 Days 39.532-40 to 13087 to 10.536

44.42 €

25 9 Days 39.532-40 to 130814 to 1836

44.42 €

25 9 Days 39.532-40 to 130817 to 20.536

53.98 €

10 9 Days 5040-40 to 130814 to 1846

53.98 €

10 9 Days 5040-40 to 130817 to 20.546

53.98 €

10 9 Days 5040-40 to 130820 to 2546

53.98 €

10 9 Days 5040-40 to 130824 to 2846

64.95 €

10 9 Days 5040-55 to 180820 to 2546

68.00 €

5 9 Days 6050-40 to 1301032 to 3655

86.08 €

5 9 Days 6050-55 to 1801027 to 3255

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No For Armoured Cable No
For Ex-zone Dust None For Ex-zone Gas None Glass-fibre Reinforced No
Degree of Protection (IP) IP68 Halogen Free Yes Material Quality Stainless steel V2A
Pitch Thread 1.5 Screened No Thread Type Metric
With Locknut No Separable Screw Gland No Surface Protection Other

Tech Support