UNI Dicht Cable Gland, PVDF Plastic, Short Connection Thread

UNI Dicht Cable Gland, PVDF Plastic, Short Connection Thread
UNI Dicht cable gland, made of PVDF plastic, modular system with many sealing inserts made of flexible plastic for gentle cable seal over a large surface, strain relief up to class A to EN 62444, good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, type of protection IP68 up to 10 bar, approvals: VDE, UL and CSA.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21249Y 7
21249YA 7
21249YAP 7
21249YH 5
21249YH 7
21249YN 7
21249YNH 7
21249YNP 7
21249YP 7
21650Y 7
21650Y 8
21650Y 9
21650YA 7
21650YA 8
21650YA 9
21650YAH 8
21650YAP 9
21650YH 7
21650YH 8
21650YH 9
21650YN 7
21650YN 8
21650YN 9
21650YNH 9
21650YNP 7
21650YNP 8
21650YNP 9
21650YP 7
21650YP 8
21650YP 9
22051Y11
22051Y 7
22051Y 8
22051Y 9
22051YA11
22051YA 7
22051YA 8
22051YA 9
22051YAH 9
22051YH11
22051YH 7
22051YH 9
22051YN11
22051YN 7
22051YN 8
22051YN 9
22051YNH 7
22051YNH 9
22051YNP11
22051YNP 7
22051YNP 8
22051YNP 9
22051YP11
22051YP 8
22051YP 9
22052Y11
22052Y13
22052Y 7
22052Y 8
22052Y 9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour (Gland body) Flat Cable Coupling Halogen Free Hexagon Angular Dimension
(mm)
Material Quality Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Mounting Height C
(mm)
Material Sealing Insert

2.67 €

50 9 Days TransparentNoNo16.5Polyvinylidene fluoride (PVDF)12-40 to 13084 to 6.515--

2.87 €

50 9 Days BlueNoNo16.5Polyvinylidene fluoride (PVDF)12-40 to 13084 to 6.515--

3.15 €

50 9 Days TransparentNoNo16.5Polyvinylidene fluoride (PVDF)12-40 to 13584 to 6.515--

3.35 €

50 9 Days TransparentNoNo16.5Polyvinylidene fluoride (PVDF)12-40 to 15082.5 to 515--

3.35 €

50 9 Days TransparentNoNo16.5Polyvinylidene fluoride (PVDF)12-40 to 15084 to 6.515--

3.03 €

50 9 Days BlackNoNo16.5Polyvinylidene fluoride (PVDF)12-40 to 13084 to 6.515--

4.70 €

50 9 Days BlackNoNo16.5Polyvinylidene fluoride (PVDF)12-40 to 15084 to 6.515--

3.15 €

50 9 Days BlackNoNo16.5Polyvinylidene fluoride (PVDF)12-40 to 13584 to 6.515--

2.73 €

50 9 Days TransparentNoNo16.5Polyvinylidene fluoride (PVDF)12-40 to 13584 to 6.515-TPE-V

2.88 €

50 9 Days TransparentNoNo21Polyvinylidene fluoride (PVDF)16-40 to 13094 to 6.519--

2.88 €

50 9 Days TransparentNoNo21Polyvinylidene fluoride (PVDF)16-40 to 13095 to 819--

2.88 €

50 9 Days TransparentNoNo21Polyvinylidene fluoride (PVDF)16-40 to 13096.5 to 9.519--

3.10 €

50 9 Days BlueNoNo21Polyvinylidene fluoride (PVDF)16-40 to 13094 to 6.519--

3.10 €

50 9 Days BlueNoNo21Polyvinylidene fluoride (PVDF)16-40 to 13095 to 819--

3.10 €

50 9 Days BlueNoNo21Polyvinylidene fluoride (PVDF)16-40 to 13096.5 to 9.519--

3.93 €

50 9 Days BlueNoNo21Polyvinylidene fluoride (PVDF)16-40 to 15095 to 819--

3.12 €

50 9 Days TransparentNoNo21Polyvinylidene fluoride (PVDF)16-40 to 13596.5 to 9.519--

3.80 €

50 9 Days TransparentNoNo21Polyvinylidene fluoride (PVDF)16-40 to 15094 to 6.519--

3.80 €

50 9 Days TransparentNoNo21Polyvinylidene fluoride (PVDF)16-40 to 15095 to 819--

3.80 €

50 9 Days TransparentNoNo21Polyvinylidene fluoride (PVDF)16-40 to 15096.5 to 9.519--

3.10 €

50 9 Days BlackNoNo21Polyvinylidene fluoride (PVDF)16-40 to 13094 to 6.519--

3.10 €

50 9 Days BlackNoNo21Polyvinylidene fluoride (PVDF)16-40 to 13095 to 819--

3.10 €

50 9 Days BlackNoNo21Polyvinylidene fluoride (PVDF)16-40 to 13096.5 to 9.519--

3.98 €

50 9 Days BlackNoNo21Polyvinylidene fluoride (PVDF)16-40 to 15096.5 to 9.519--

3.17 €

50 9 Days BlackNoNo21Polyvinylidene fluoride (PVDF)16-40 to 13594 to 6.519--

3.17 €

50 9 Days BlackNoNo21Polyvinylidene fluoride (PVDF)16-40 to 13595 to 819--

3.17 €

50 9 Days BlackNoNo21Polyvinylidene fluoride (PVDF)16-40 to 13596.5 to 9.519--

2.95 €

50 9 Days TransparentNoNo21Polyvinylidene fluoride (PVDF)16-40 to 13594 to 6.519--

2.95 €

50 9 Days TransparentNoNo21Polyvinylidene fluoride (PVDF)16-40 to 13595 to 819--

2.95 €

50 9 Days TransparentNoNo21Polyvinylidene fluoride (PVDF)16-40 to 13596.5 to 9.519-TPE-V

3.22 €

50 9 Days TransparentNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13097 to 10.52423.0-

3.22 €

50 9 Days TransparentNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13094 to 6.52423.0-

3.22 €

50 9 Days TransparentNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13095 to 82423.0-

3.22 €

50 9 Days TransparentNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13096.5 to 9.52423.0-

3.43 €

50 9 Days BlueNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13097 to 10.52423.0-

3.43 €

50 9 Days BlueNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13094 to 6.52423.0-

3.43 €

50 9 Days BlueNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13095 to 82423.0-

3.43 €

50 9 Days BlueNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13096.5 to 9.52423.0-

4.97 €

50 9 Days BlueNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 15096.5 to 9.52423.0Silicone HT

4.72 €

50 9 Days TransparentNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 15097 to 10.524-Silicone HT

4.72 €

50 9 Days TransparentNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 15094 to 6.524--

4.72 €

50 9 Days TransparentNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 15096.5 to 9.52423.0Silicone HT

3.50 €

50 9 Days BlackNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13097 to 10.52423.0-

3.50 €

50 9 Days BlackNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13094 to 6.52423.0-

3.50 €

50 9 Days BlackNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13095 to 82423.0-

3.50 €

50 9 Days BlackNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13096.5 to 9.52423.0-

4.97 €

50 9 Days BlackNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 15094 to 6.524--

4.97 €

50 9 Days BlackNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 15096.5 to 9.524--

3.58 €

50 9 Days BlackNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13597 to 10.52423.0-

3.58 €

50 9 Days BlackNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13594 to 6.52423.0-

3.58 €

50 9 Days BlackNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13595 to 82423.0-

3.58 €

50 9 Days BlackNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13596.5 to 9.52423.0-

4.15 €

50 9 Days TransparentNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13597 to 10.52423.0TPE-V

4.15 €

50 9 Days TransparentNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13595 to 82423.0TPE-V

4.15 €

50 9 Days TransparentNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13596.5 to 9.52423.0TPE-V

3.43 €

50 9 Days TransparentNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13097 to 10.524--

3.43 €

50 9 Days TransparentNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13099 to 1324--

3.43 €

50 9 Days TransparentNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13094 to 6.524--

3.43 €

50 9 Days TransparentNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13095 to 824--

3.43 €

50 9 Days TransparentNoNo26.5Polyvinylidene fluoride (PVDF)20-40 to 13096.5 to 9.524--

Loading...

Basic information

Material Other Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No For Armoured Cable No
For Ex-zone Dust None For Ex-zone Gas None Glass-fibre Reinforced No
Degree of Protection (IP) IP68 Pitch Thread 1.5 Screened No
Thread Type Metric With Locknut No Separable Screw Gland No

Tech Support