UNI Dicht Bending Strain Relief Cable Gland, Brass, Connection Thread

UNI Dicht Bending Strain Relief Cable Gland, Brass, Connection Thread
UNI Bending Strain relief cable gland, made of nickel-plated brass, with flexible sealing inserts, preformed bending protection grommet and integrated strain relief, for gentle cable seal over a large surface, HNBR o-ring, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, type of protection IP54.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21250DLZP 7
21650DLZP 7
21651DLZP 9
21652DLZP11
21652DLZP 9
22051DLZP 9
22052DLZP11
22052DLZP 9
22053DLZP13
22054DLZP16
22553DLZP11
22553DLZP13
22553DLZP 9
22554DLZP16
23254DLZP16
23254DLZP18
23255DLZP21
24055DLZP21
24055DLZP25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Head Thread

5.55 €

50 9 Days 18.91254.5 to 6.517Pg 9

4.55 €

50 9 Days 201664.5 to 6.518Pg 9

4.68 €

50 9 Days 22.21666.5 to 920Pg 11

6.08 €

50 9 Days 24.41668.5 to 10.522Pg 13,5

6.08 €

50 9 Days 24.41666.5 to 9.522Pg 13,5

4.12 €

50 9 Days 24.4206.56.5 to 9.522Pg 11

4.37 €

50 9 Days 24.4206.58.5 to 10.522Pg 13,5

4.37 €

50 9 Days 24.4206.56.5 to 9.522Pg 13,5

6.35 €

25 9 Days 26.7206.59 to 1324Pg 16

7.02 €

10 9 Days 33.5206.513 to 15.530Pg 21

5.23 €

25 9 Days 31.2257.58.5 to 10.528Pg 16

5.23 €

25 9 Days 31.2257.59 to 1328Pg 16

5.23 €

25 9 Days 31.2257.56.5 to 9.528Pg 16

7.23 €

10 9 Days 33.5257.513 to 15.530Pg 21

10.08 €

10 9 Days 38.532813 to 15.535Pg 21

10.08 €

10 9 Days 38.532814 to 17.535Pg 21

13.55 €

10 9 Days 43.532817 to 2040Pg 29

12.55 €

10 9 Days 47.340817 to 2043Pg 29

12.55 €

10 9 Days 47.340821 to 2443Pg 29

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare Yes Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP54 Halogen Free Yes
Material Quality Brass Operating Temperature Min./Max.(°C) -20 to 100 Pitch Thread 1.5
Screened No Thread Type Metric With Locknut No
Separable Screw Gland No Surface Protection Nickel-plated

Tech Support