Elbow with Coupling, Zinc Die Casting, Short Connection Thread

Elbow with Coupling, Zinc Die Casting, Short Connection Thread
UNI Dicht elbow with coupling, made of die-cast zinc, for variable alignment with 360° rotation, for safe cable routing round 90° bends, HNBR o-ring, type of protection IP68 up to 10 bar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
216 EF
220 EF
225 EF
232 EF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG Thread Length
(mm)
Wrench Width
(mm)

11.76 €

25 9 Days 16618

14.33 €

25 9 Days 206.522

16.33 €

25 9 Days 25728

20.80 €

10 9 Days 32835

Loading...

  1. 1

Basic information

Material Metal Model 90°-elbow For Ex-zone Dust None
For Ex-zone Gas None Glass-fibre Reinforced No Degree of Protection (IP) IP68
Halogen Free Yes Material Quality Zinc die-cast Operating Temperature Min./Max.(°C) -30 to 100
Pitch Thread 2 Thread Type Metric Surface Protection Other

Tech Support