Coupling, Brass, Short Connection Thread

Coupling, Brass, Short Connection Thread
Coupling, made of nickel-plated brass, for flexible alignment of cable/hose/elbow glands, HNBR o-ring, type of protection IP68 up to 10 bar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
216 MEF
220 MEF
225 MEF
232 MEF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Length
(mm)
Wrench Width
(mm)

3.83 €

25 9 Days 618

4.70 €

25 9 Days 6.522

5.10 €

25 9 Days 728

6.95 €

10 9 Days 835

Loading...

  1. 1

Basic information

Material Metal Material (Gland Body) Brass Model Straight
For Ex-zone Dust None For Ex-zone Gas None Thread Type Metric
Surface Protection Nickel-plated

Tech Support