Flange Elbow, Zinc Die Casting, Short Version (225 W)

Flange Elbow, Zinc Die Casting, Short Version 225 W

Product Details:

Manufacturer part number: 225 W

Brand: PFLITSCH

Price: 22.50

Delivery time: 9 Days


Technical Data:

Depth: 65 mm

Height: 42 mm

Suitable for Nominal Thread Metric/PG: 25

Width: 63


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

225 W

Part Number
225 W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Depth
(mm)
Height
(mm)
Suitable for Nominal Thread Metric/PG Width

22.50 €

10 9 Days 65422563

Loading...

  1. 1

Basic information

Material Other Material (Gland Body) Zinc die casting Thread Type Metric

This page is Flange Elbow, Zinc Die Casting, Short Version, part number 225 W.
You can find the detail information about specifications and dimensions on part number 225 W.

Variation of this product

Part Number
216 W
220 W
232 W
240 W
250 W
263 W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Depth
(mm)
Height
(mm)
Suitable for Nominal Thread Metric/PG Width

17.47 €

10 9 Days 48301645

18.13 €

10 9 Days 56352053

38.15 €

5 9 Days 75523271

51.03 €

5 9 Days 75524071

51.03 €

2 9 Days 93695089

73.22 €

1 9 Days 114746396

Tech Support