Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | Passage Max. ø E2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
7.67 € | 50 | 9 Days | 26.7 | 16 | 10 | 5 to 6.5 | 24 | 3.3 | ||
7.67 € | 50 | 9 Days | 26.7 | 16 | 10 | 5 to 6.5 | 24 | 6.0 | ||
7.67 € | 50 | 9 Days | 26.7 | 16 | 10 | 7.5 to 9 | 24 | 6.0 | ||
7.90 € | 50 | 9 Days | 26.7 | 16 | 10 | 9 to 11 | 24 | 7.0 | ||
7.92 € | 50 | 9 Days | 26.7 | 20 | 10 | 5 to 6.5 | 24 | 3.3 | ||
7.92 € | 50 | 9 Days | 26.7 | 20 | 10 | 7.5 to 9 | 24 | 6.0 | ||
7.92 € | 50 | 9 Days | 26.7 | 20 | 10 | 9 to 11 | 24 | 7.0 | ||
9.47 € | 25 | 9 Days | 33.5 | 25 | 11 | 9 to 11 | 30 | 6.0 | ||
9.47 € | 25 | 9 Days | 33.5 | 25 | 11 | 9 to 11 | 30 | 7.0 | ||
9.47 € | 25 | 9 Days | 33.5 | 25 | 11 | 11 to 14 | 30 | 8.0 | ||
9.47 € | 25 | 9 Days | 33.5 | 25 | 11 | 11 to 14 | 30 | 10.5 | ||
9.47 € | 25 | 9 Days | 33.5 | 25 | 11 | 15 to 18 | 30 | 13.0 | ||
9.47 € | 25 | 9 Days | 33.5 | 25 | 11 | 15 to 18 | 30 | 14.5 | ||
18.05 € | 25 | 9 Days | 38.5 | 25 | 12 | 15 to 18 | 35 | 16.0 | ||
20.97 € | 25 | 9 Days | 38.5 | 25 | 12 | 18 to 20 | 35 | 18.0 | ||
21.72 € | 10 | 9 Days | 43.5 | 32 | 13 | 20 to 23 | 40 | 20.0 | ||
22.42 € | 10 | 9 Days | 43.5 | 32 | 13 | 20 to 23 | 40 | 22.0 | ||
22.42 € | 10 | 9 Days | 43.5 | 32 | 13 | 23 to 27 | 40 | 24.0 | ||
27.88 € | 5 | 9 Days | 54 | 40 | 14 | 26 to 30 | 50 | 27.0 | ||
27.88 € | 5 | 9 Days | 54 | 40 | 14 | 31 to 35 | 50 | 30.0 | ||
43.48 € | 5 | 9 Days | 65 | 50 | 15 | 33 to 37 | 60 | 35.0 | ||
67.58 € | 1 | 9 Days | 87 | 63 | 16 | 41 to 45 | 81 | 44.0 | ||
67.58 € | 1 | 9 Days | 87 | 63 | 16 | 46 to 51 | 81 | 49.0 | ||
84.88 € | 1 | 9 Days | 87 | 63 | 16 | 52 to 56 | 81 | 49.0 |
Loading...
Material | Metal | Model | Straight | EMC-version | Yes |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | Yes | For Armoured Cable | No |
For Ex-zone Dust | 21, 22 | For Ex-zone Gas | 1, 2 | Glass-fibre Reinforced | No |
Degree of Protection (IP) | IP68 | Halogen Free | Yes | Material Quality | Brass |
Operating Temperature Min./Max.(°C) | -20 to 60 | Pitch Thread | 1.5 | Screened | Yes |
Thread Type | Metric | With Locknut | No | Separable Screw Gland | No |
Surface Protection | Nickel-plated |
Configure
Basic Attributes
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Thread Length(mm)
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Passage
Max. ø E2(mm)
Filter by standard shipping days
Optional Attributes