UNI Dicht Bending Strain Relief Cable Gland, PVDF Plastic, Short Connection Thread (Part Numbers)

UNI Dicht Bending Strain Relief Cable Gland, PVDF Plastic, Short Connection Thread
UNI Bending Strain relief cable gland, made of PVDF plastic, with flexible sealing inserts, preformed bending protection grommet and integrated strain relief, for gentle cable seal over a large surface, good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, type of protection IP54.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22553YLZP 9
22554YLZP16
23254YNLZP18
23255YLZP21
23255YLZP25
23255YNLZP21
24055YLZP25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Halogen Free Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

6.37 €

25 9 Days OtherNo31.52596.5 to 9.529

8.55 €

10 9 Days OtherYes36.5251113 to 15.533

10.88 €

10 9 Days BlackNo42321114 to 17.538

16.40 €

5 9 Days OtherNo46321117 to 2043

16.40 €

5 9 Days OtherNo46321121 to 2443

16.00 €

5 9 Days BlackNo46321117 to 2043

166.65 €

5 9 Days OtherNo504011.521 to 2446

Loading...

  1. 1

Basic information

Material Other Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare Yes Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP54 Material Quality Polyvinylidene fluoride (PVDF)
Operating Temperature Min./Max.(°C) -20 to 100 Pitch Thread 1.5 Screened No
Thread Type Metric With Locknut No Separable Screw Gland No

Tech Support