UNI Dicht Elbow Cable Gland, Zinc Die Casting, Short Connection Thread

UNI Dicht Elbow Cable Gland, Zinc Die Casting, Short Connection Thread
UNI Dicht elbow cable gland, made of die-cast zinc, pressure screw made of nickel-plated brass, for safe cable routing round 90° bends, sealing inserts made of TPE, TPE-V or silicone HT, HNBR o-ring, strain relief up to class A to EN 62444, type of protection IP65.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21650 VW 7
21650 VW 8
21650 VW 9
21650 VWH 7
21650 VWH 8
21650 VWH 9
21650 VWP 7
21650 VWP 8
21650 VWP 9
22052 VW 11
22052 VW 13
22052 VW 7
22052 VW 8
22052 VW 9
22052 VWH11
22052 VWH13
22052 VWH 7
22052 VWH 8
22052 VWH 9
22052 VWP11
22052 VWP13
22052 VWP 7
22052 VWP 8
22052 VWP 9
22553 VW 11
22553 VW 13
22553 VW 16
22553 VW 7
22553 VW 8
22553 VW 9
22553 VWH11
22553 VWH 7
22553 VWH 9
22553 VWP11
22553 VWP13
22553 VWP16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

9.78 €

50 9 Days 16-40 to 1304 to 6.520

9.78 €

50 9 Days 16-40 to 1305 to 820

9.78 €

50 9 Days 16-40 to 1306.5 to 9.520

10.60 €

50 9 Days 16-55 to 2004 to 6.520

10.60 €

50 9 Days 16-55 to 2005 to 820

10.60 €

50 9 Days 16-55 to 2006.5 to 9.520

9.83 €

50 9 Days 16-40 to 1354 to 6.520

9.83 €

50 9 Days 16-40 to 1355 to 820

9.83 €

50 9 Days 16-40 to 1356.5 to 9.520

11.47 €

25 9 Days 20-40 to 1307 to 10.524

11.47 €

25 9 Days 20-40 to 1309 to 1324

11.47 €

25 9 Days 20-40 to 1304 to 6.524

11.47 €

25 9 Days 20-40 to 1305 to 824

11.47 €

25 9 Days 20-40 to 1306.5 to 9.524

12.82 €

25 9 Days 20-55 to 2007 to 10.524

12.82 €

25 9 Days 20-55 to 2009 to 1324

12.82 €

25 9 Days 20-55 to 2004 to 6.524

12.82 €

25 9 Days 20-55 to 2005 to 824

12.82 €

25 9 Days 20-55 to 2006.5 to 9.524

11.57 €

25 9 Days 20-40 to 1357 to 10.524

11.55 €

25 9 Days 20-40 to 1359 to 1324

11.57 €

25 9 Days 20-40 to 1354 to 6.524

11.57 €

25 9 Days 20-40 to 1355 to 824

11.55 €

25 9 Days 20-40 to 1356.5 to 9.524

12.37 €

25 9 Days 25-40 to 1307 to 10.528

12.37 €

25 9 Days 25-40 to 1309 to 1328

12.37 €

25 9 Days 25-40 to 13011.5 to 15.528

12.37 €

25 9 Days 25-40 to 1304 to 6.528

12.37 €

25 9 Days 25-40 to 1305 to 828

12.37 €

25 9 Days 25-40 to 1306.5 to 9.528

14.13 €

25 9 Days 25-55 to 2007 to 10.528

14.13 €

25 9 Days 25-55 to 2004 to 6.528

14.13 €

25 9 Days 25-55 to 2006.5 to 9.528

12.47 €

25 9 Days 25-40 to 1357 to 10.528

12.47 €

25 9 Days 25-40 to 1359 to 1328

12.47 €

25 9 Days 25-40 to 13511.5 to 15.528

Loading...

  1. 1

Basic information

Material Metal Color Other Model 90°-elbow
For Ex-zone Dust None For Ex-zone Gas None Glass-fibre Reinforced No
Degree of Protection (IP) IP68 Halogen Free Yes Material Quality Zinc die-cast
Pitch Thread 2 Thread Type Metric Thread Length(mm) 8

Tech Support