UNI Dicht TRI EMC Cable Gland

UNI Dicht TRI EMC Cable Gland
UNI Dicht TRI EMC cable gland, made of nickel-plated brass, outstanding attenuation values thanks to 360° shield contacting by triangular spring, high current-carrying capacity, simple and reliable assembly, flexible sealing inserts for gentle cable seal over a large surface, strain relief up to class A to EN 62444, HBNR o-ring, protection ratings IP68 up to 15 bar and Type 4X, very good mechanicaland thermal properties, high corrosion, wear and vibration resistance, high UV stability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21650D07 TRI
21650D08 TRI
21650D09 TRI
21651D11 TRI
22052D07 TRI
22052D08 TRI
22052D09 TRI
22052D11 TRI
22052D13 TRI
22553D07 TRI
22553D08 TRI
22553D09 TRI
22553D11 TRI
22553D13 TRI
22553D16 TRI
22553DH16 TRI
22554D16 TRI
22554D18 TRI
22554D20 TRI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

5.98 €

50 9 Days 20-40 to 13064 to 6.518

5.98 €

50 9 Days 20-40 to 13065 to 818

5.98 €

50 9 Days 20-40 to 13066.5 to 9.518

5.98 €

50 9 Days 22.2-40 to 13067 to 10.520

6.22 €

50 9 Days 24.4-40 to 1306.54 to 6.522

6.22 €

50 9 Days 24.4-40 to 1306.55 to 822

6.22 €

50 9 Days 24.4-40 to 1306.56.5 to 9.522

6.22 €

50 9 Days 24.4-40 to 1306.57 to 10.522

6.22 €

50 9 Days 24.4-40 to 1306.59 to 1322

6.93 €

50 9 Days 31.2-40 to 1307.54 to 6.528

6.93 €

50 9 Days 31.2-40 to 1307.55 to 828

6.93 €

50 9 Days 31.2-40 to 1307.56.5 to 9.528

6.93 €

50 9 Days 31.2-40 to 1307.57 to 10.528

6.93 €

50 9 Days 31.2-40 to 1307.59 to 1328

6.93 €

50 9 Days 31.2-40 to 1307.511.5 to 15.528

8.98 €

50 9 Days 31.2-55 to 2007.511.5 to 15.528

6.93 €

25 9 Days 33.5-40 to 1307.511.5 to 15.530

6.93 €

25 9 Days 33.5-40 to 1307.514 to 1830

6.93 €

25 9 Days 33.5-40 to 1307.517 to 20.530

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version Yes
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Halogen Free Yes
Material Quality Brass Pitch Thread 1.5 Screened Yes
Thread Type Metric With Locknut No Separable Screw Gland No
Surface Protection Nickel-plated

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support