UNI Dicht Cable Gland, Brass, Closed Sealing Insert

UNI Dicht Cable Gland, Brass, Closed Sealing Insert
UNI Dicht cable gland, insert closed, made of nickel-plated brass, with sealing inserts for producing your own hole patterns, o-ring, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, types of protection IP68 up to 10 bar, VDE approval.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21650DPG
22051DPG
22052DPG
22553DPG
22554DPG
23254DPG/21
24055DPG
25056DPG
26358DPG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Wrench Width
(mm)
Head Thread

3.19 €

50 9 Days 2016618Pg 9

4.06 €

50 9 Days 24.4206.522Pg 11

4.57 €

50 9 Days 24.4206.522Pg 13,5

5.09 €

50 9 Days 31.2257.528Pg 16

9.39 €

25 9 Days 33.5257.530Pg 21

10.87 €

25 9 Days 38.532835Pg 21

13.73 €

10 9 Days 47.340843Pg 29

27.31 €

5 9 Days 58501054Pg 36

63.70 €

5 9 Days 74631068Pg 48

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Halogen Free Yes
Material Quality Brass Operating Temperature Min./Max.(°C) -40 to 135 Pitch Thread 1.5
Screened No Thread Type Metric With Locknut No
Separable Screw Gland No Surface Protection Nickel-plated Material Sealing Insert TPE-V

Tech Support