UNI Dicht Elbow Cable Gland, Plastic, Short Connection Thread (Part Numbers)

UNI Dicht Elbow Cable Gland, Plastic, Short Connection Thread
UNI Dicht elbow cable gland, plastic, made of polycarbonate, for safe cable routing round 90° bends, sealing inserts made of TPE, TPE-V or silicone HT, HNBR o-ring, strain relief up to class A to EN 62444, type of protection IP68 up to 10 bar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21650PCW 7
21650PCW 8
21650PCW 9
21650PCWH 8
21650PCWN 7
21650PCWN 8
21650PCWN 9
21650PCWNP 9
21650PCWP 7
21650PCWP 9
22052PCW11
22052PCW13
22052PCW 7
22052PCW 8
22052PCW 9
22052PCWN11
22052PCWN13
22052PCWN 7
22052PCWN 8
22052PCWN 9
22052PCWNH13
22052PCWNP11
22052PCWNP13
22052PCWNP 8
22553PCW11
22553PCW13
22553PCW16
22553PCW 8
22553PCW 9
22553PCWN11
22553PCWN16
22553PCWNP11
22553PCWNP13
22553PCWNP16
22553PCWP11
22553PCWP13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Material Sealing Insert

1.88 €

25 9 Days Grey1684 to 6.519TPE

1.88 €

25 9 Days Grey1685 to 819TPE

1.88 €

25 9 Days Grey1686.5 to 9.519TPE

2.75 €

25 9 Days Grey1685 to 819Silicone HT

2.05 €

25 9 Days Black1684 to 6.519TPE

2.05 €

25 9 Days Black1685 to 819TPE

2.05 €

25 9 Days Black1686.5 to 9.519TPE

2.10 €

25 9 Days Black1686.5 to 9.519TPE-V

1.97 €

25 9 Days Grey1684 to 6.519TPE-V

1.97 €

25 9 Days Grey1686.5 to 9.519TPE-V

2.63 €

25 9 Days Grey2097 to 10.524TPE

2.63 €

25 9 Days Grey2099 to 1324TPE

2.63 €

25 9 Days Grey2094 to 6.524TPE

2.63 €

25 9 Days Grey2095 to 824TPE

2.63 €

25 9 Days Grey2096.5 to 9.524TPE

3.00 €

25 9 Days Black2097 to 10.524TPE

3.00 €

25 9 Days Black2099 to 1324TPE

3.00 €

25 9 Days Black2094 to 6.524TPE

3.00 €

25 9 Days Black2095 to 824TPE

3.00 €

25 9 Days Black2096.5 to 9.524TPE

4.40 €

25 9 Days Black2099 to 1324Silicone HT

3.08 €

25 9 Days Black2097 to 10.524TPE-V

3.08 €

25 9 Days Black2099 to 1324TPE-V

3.08 €

25 9 Days Black2095 to 824TPE-V

3.22 €

25 9 Days Grey25107 to 10.527TPE

3.22 €

25 9 Days Grey25109 to 1327TPE

3.22 €

25 9 Days Grey251011.5 to 15.527TPE

3.22 €

25 9 Days Grey25105 to 827TPE

3.22 €

25 9 Days Grey25106.5 to 9.527TPE

3.58 €

25 9 Days Black25107 to 10.527TPE

3.58 €

25 9 Days Black251011.5 to 15.527TPE

3.68 €

25 9 Days Black25107 to 10.527TPE-V

3.68 €

25 9 Days Black25109 to 1327TPE-V

3.68 €

25 9 Days Black251011.5 to 15.527TPE-V

3.32 €

25 9 Days Grey25107 to 10.527TPE-V

3.32 €

25 9 Days Grey25109 to 1327TPE-V

Loading...

  1. 1

Basic information

Material Other Model 90°-elbow For Ex-zone Dust None
For Ex-zone Gas None Glass-fibre Reinforced No Degree of Protection (IP) IP68
Halogen Free Yes Material Quality Polycarbonate (PC) Operating Temperature Min./Max.(°C) -20 to 100
Pitch Thread 2 Thread Type Metric

Tech Support