UNI Dicht Cable Gland, Stainless Steel, Closed Sealing Insert

UNI Dicht Cable Gland, Stainless Steel, Closed Sealing Insert
UNI Dicht cable gland, insert closed, made of AISI 303 stainless steel, with sealing inserts for producing your own hole patterns, o-ring, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, types of protection IP68 up to 10 bar, VDE approval.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21650STPG
22051STPG
22052STPG
22553STPG
23254STPG
23254STPG/21
24055STPG
24056STPG
25056STPG
25057STPG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Wrench Width
(mm)

15.39 €

50 9 Days 2116619

16.13 €

50 9 Days 24.420622

17.27 €

50 9 Days 24.4206.522

18.61 €

50 9 Days 29.5257.527

31.61 €

25 9 Days 39.532836

31.63 €

25 9 Days 39.532836

37.79 €

10 9 Days 5040846

59.47 €

10 9 Days 5440950

47.87 €

5 9 Days 60501055

65.33 €

5 9 Days 65501060

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Halogen Free Yes
Material Quality Stainless steel V2A Operating Temperature Min./Max.(°C) -40 to 135 Pitch Thread 1.5
Screened No Thread Type Metric With Locknut No
Separable Screw Gland No Surface Protection Other Material Sealing Insert TPE-V

Tech Support