Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour (Gland body) | Halogen Free | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Operating Temperature Min./Max. (°C) | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.36 € | 50 | 9 Days | Transparent | No | 24.5 | 16 | -40 to 130 | 8.5 | 7 to 10.5 | 22 | ||
2.36 € | 50 | 9 Days | Transparent | No | 24.5 | 16 | -40 to 130 | 8.5 | 6.5 to 9.5 | 22 | ||
3.84 € | 50 | 9 Days | Transparent | No | 24.5 | 16 | -40 to 150 | 8.5 | 6.5 to 9.5 | 22 | ||
2.60 € | 50 | 9 Days | Black | No | 24.5 | 16 | -40 to 135 | 8.5 | 7 to 10.5 | 22 | ||
2.60 € | 50 | 9 Days | Black | No | 24.5 | 16 | -40 to 135 | 8.5 | 6.5 to 9.5 | 22 | ||
2.40 € | 50 | 9 Days | Transparent | No | 24.5 | 16 | -40 to 135 | 8.5 | 7 to 10.5 | 22 | ||
2.73 € | 50 | 9 Days | Transparent | No | 26.5 | 16 | -40 to 130 | 11 | 7 to 10.5 | 24 | ||
2.73 € | 50 | 9 Days | Transparent | No | 26.5 | 16 | -40 to 130 | 11 | 9 to 13 | 24 | ||
2.89 € | 50 | 9 Days | Blue | Yes | 26.5 | 16 | -40 to 130 | 11 | 7 to 10.5 | 24 | ||
2.89 € | 50 | 9 Days | Blue | No | 26.5 | 16 | -40 to 130 | 11 | 9 to 13 | 24 | ||
3.86 € | 50 | 9 Days | Transparent | No | 26.5 | 16 | -40 to 150 | 11 | 7 to 10.5 | 24 | ||
2.89 € | 50 | 9 Days | Black | No | 26.5 | 16 | -40 to 130 | 11 | 9 to 13 | 24 | ||
4.27 € | 50 | 9 Days | Black | No | 26.5 | 16 | -40 to 135 | 11 | 7 to 10.5 | 24 | ||
4.27 € | 50 | 9 Days | Black | No | 26.5 | 16 | -40 to 135 | 11 | 9 to 13 | 24 | ||
2.89 € | 50 | 9 Days | Transparent | No | 26.5 | 16 | -40 to 135 | 11 | 7 to 10.5 | 24 | ||
2.89 € | 50 | 9 Days | Transparent | No | 26.5 | 16 | -40 to 135 | 11 | 9 to 13 | 24 | ||
3.24 € | 50 | 9 Days | Transparent | No | 29.5 | 20 | -40 to 130 | 9 | 11.5 to 15.5 | 27 | ||
5.04 € | 50 | 9 Days | Transparent | No | 29.5 | 20 | -40 to 150 | 9 | 11.5 to 15.5 | 27 | ||
3.49 € | 50 | 9 Days | Black | No | 29.5 | 20 | -40 to 130 | 9 | 11.5 to 15.5 | 27 | ||
3.64 € | 50 | 9 Days | Black | No | 29.5 | 20 | -40 to 135 | 9 | 11.5 to 15.5 | 27 | ||
3.41 € | 50 | 9 Days | Transparent | No | 29.5 | 20 | -40 to 135 | 9 | 11.5 to 15.5 | 27 | ||
3.71 € | 50 | 9 Days | Transparent | No | 36.5 | 20 | -40 to 130 | 11 | 11.5 to 15.5 | 33 | ||
3.71 € | 50 | 9 Days | Transparent | No | 36.5 | 20 | -40 to 130 | 11 | 14 to 18 | 33 | ||
3.71 € | 50 | 9 Days | Transparent | No | 36.5 | 20 | -40 to 130 | 11 | 17 to 20.5 | 33 | ||
7.63 € | 50 | 9 Days | Blue | No | 36.5 | 20 | -40 to 150 | 11 | 14 to 18 | 33 | ||
4.46 € | 50 | 9 Days | Blue | No | 36.5 | 20 | -40 to 135 | 11 | 14 to 18 | 33 | ||
6.53 € | 25 | 9 Days | Transparent | No | 36.5 | 20 | -40 to 150 | 11 | 11.5 to 15.5 | 33 | ||
4.41 € | 50 | 9 Days | Black | No | 36.5 | 20 | -40 to 135 | 11 | 14 to 18 | 33 | ||
4.41 € | 50 | 9 Days | Black | No | 36.5 | 20 | -40 to 135 | 11 | 17 to 20.5 | 33 | ||
3.89 € | 50 | 9 Days | Transparent | No | 36.5 | 20 | -40 to 135 | 11 | 11.5 to 15.5 | 33 | ||
3.89 € | 50 | 9 Days | Transparent | No | 36.5 | 20 | -40 to 135 | 11 | 14 to 18 | 33 | ||
3.89 € | 50 | 9 Days | Transparent | No | 36.5 | 20 | -40 to 135 | 11 | 17 to 20.5 | 33 | ||
3.89 € | 25 | 9 Days | Transparent | No | 36.5 | 25 | -40 to 130 | 11 | 14 to 18 | 33 | ||
3.89 € | 25 | 9 Days | Transparent | No | 36.5 | 25 | -40 to 130 | 11 | 17 to 20.5 | 33 | ||
6.49 € | 25 | 9 Days | Transparent | No | 36.5 | 25 | -40 to 150 | 11 | 14 to 18 | 33 | ||
6.49 € | 25 | 9 Days | Transparent | No | 36.5 | 25 | -40 to 150 | 11 | 17 to 20.5 | 33 | ||
4.17 € | 25 | 9 Days | Black | No | 36.5 | 25 | -40 to 130 | 11 | 14 to 18 | 33 | ||
4.33 € | 25 | 9 Days | Black | No | 36.5 | 25 | -40 to 135 | 11 | 14 to 18 | 33 | ||
4.07 € | 25 | 9 Days | Transparent | No | 36.5 | 25 | -40 to 135 | 11 | 14 to 18 | 33 | ||
4.07 € | 25 | 9 Days | Transparent | No | 36.5 | 25 | -40 to 135 | 11 | 17 to 20.5 | 33 | ||
5.16 € | 25 | 9 Days | Transparent | No | 46 | 25 | -40 to 130 | 11 | 14 to 18 | 43 | ||
5.16 € | 25 | 9 Days | Transparent | No | 46 | 25 | -40 to 130 | 11 | 17 to 20.5 | 43 | ||
5.16 € | 25 | 9 Days | Transparent | No | 46 | 25 | -40 to 130 | 11 | 20 to 25 | 43 | ||
5.16 € | 25 | 9 Days | Transparent | No | 46 | 25 | -40 to 130 | 11 | 24 to 28 | 43 | ||
142.84 € | 25 | 9 Days | Blue | No | 46 | 25 | -40 to 150 | 11 | 20 to 25 | 43 | ||
12.14 € | 25 | 9 Days | Transparent | No | 46 | 25 | -40 to 150 | 11 | 20 to 25 | 43 | ||
7.20 € | 25 | 9 Days | Black | No | 46 | 25 | -40 to 130 | 11 | 17 to 20.5 | 43 | ||
5.51 € | 25 | 9 Days | Transparent | No | 46 | 25 | -40 to 135 | 11 | 20 to 25 | 43 | ||
6.10 € | 10 | 9 Days | Transparent | No | 46 | 32 | -40 to 130 | 11 | 20 to 25 | 43 | ||
6.10 € | 10 | 9 Days | Transparent | No | 46 | 32 | -40 to 130 | 11 | 24 to 28 | 43 | ||
6.66 € | 10 | 9 Days | Black | No | 46 | 32 | -40 to 130 | 11 | 20 to 25 | 43 | ||
6.66 € | 10 | 9 Days | Black | No | 46 | 32 | -40 to 130 | 11 | 24 to 28 | 43 | ||
7.21 € | 10 | 9 Days | Black | No | 46 | 32 | -40 to 135 | 11 | 20 to 25 | 43 | ||
7.21 € | 10 | 9 Days | Black | No | 46 | 32 | -40 to 135 | 11 | 24 to 28 | 43 | ||
6.63 € | 10 | 9 Days | Transparent | No | 46 | 32 | -40 to 135 | 11 | 20 to 25 | 43 | ||
6.63 € | 10 | 9 Days | Transparent | No | 46 | 32 | -40 to 135 | 11 | 24 to 28 | 43 | ||
11.27 € | 5 | 9 Days | Transparent | No | 57 | 40 | -40 to 130 | 13 | 27 to 32 | 53 | ||
11.27 € | 5 | 9 Days | Transparent | No | 57 | 40 | -40 to 130 | 13 | 29 to 34 | 53 | ||
11.27 € | 5 | 9 Days | Transparent | No | 57 | 40 | -40 to 130 | 13 | 32 to 36 | 53 | ||
15.04 € | 5 | 9 Days | Black | No | 57 | 40 | -40 to 130 | 13 | 27 to 32 | 53 |
Loading...
Material | Other | Model | Straight | EMC-version | No |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No | Flat Cable Coupling | No |
For Armoured Cable | No | For Ex-zone Dust | None | For Ex-zone Gas | None |
Glass-fibre Reinforced | No | Degree of Protection (IP) | IP68 | Material Quality | Polyvinylidene fluoride (PVDF) |
Pitch Thread | 1.5 | Screened | No | Thread Type | Metric |
With Locknut | No | Separable Screw Gland | No |
Configure
Basic Attributes
Colour (Gland body)
Halogen Free
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Operating Temperature Min./Max.(°C)
Thread Length(mm)
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Filter by standard shipping days
Optional Attributes