UNI Dicht Cable Gland, Bulkhead Gland, Brass, Short Connection Thread

UNI Dicht Cable Gland, Bulkhead Gland, Brass, Short Connection Thread
UNI Dicht bulkhead cable gland, made of nickel-plated brass, thread length 50 mm, modular system with many sealing inserts made of flexible plastic for gentle cable seal over a large surface, strain relief up to class A to EN 62444, HNBR o-ring, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, types of protection IP68 up to 10 bar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22052D11/50LG
22052D13/50LG
22052D 7/50LG
22052D 8/50LG
22052D 9/50LG
22052DH11/50LG
22052DH13/50LG
22052DH 7/50LG
22052DP11/50LG
22052DP13/50LG
22052DP 7/50LG
22052DP 8/50LG
22052DP 9/50LG
22553D11/50LG
22553D13/50LG
22553D16/50LG
22553D 7/50LG
22553D 8/50LG
22553D 9/50LG
22553DH11/50LG
22553DP11/50LG
22553DP13/50LG
22553DP16/50LG
22553DP 9/50LG
23254D11/50LG
23254D13/50LG
23254D16/50LG
23254D18/50LG
23254D20/50LG
23254DP11/50LG
23254DP18/50LG
24055D16/50LG
24055D18/50LG
24055D20/50LG
24055D25/50LG
24055D28/50LG
24055DP16/50LG
24055DP20/50LG
24055DP25/50LG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

14.09 €

10 9 Days 24.420-40 to 1307 to 10.522

14.09 €

10 9 Days 24.420-40 to 1309 to 1322

14.09 €

10 9 Days 24.420-40 to 1304 to 6.522

14.09 €

10 9 Days 24.420-40 to 1305 to 822

14.09 €

10 9 Days 24.420-40 to 1306.5 to 9.522

15.97 €

10 9 Days 24.420-55 to 2007 to 10.522

15.97 €

50 9 Days 24.420-55 to 2009 to 1322

15.87 €

10 9 Days 24.420-55 to 2004 to 6.522

14.21 €

10 9 Days 24.420-40 to 1357 to 10.522

14.21 €

10 9 Days 24.420-40 to 1359 to 1322

14.21 €

10 9 Days 24.420-40 to 1354 to 6.522

14.21 €

10 9 Days 24.420-40 to 1355 to 822

14.21 €

10 9 Days 24.420-40 to 1356.5 to 9.522

16.39 €

10 9 Days 31.225-40 to 1307 to 10.528

16.39 €

10 9 Days 31.225-40 to 1309 to 1328

16.39 €

10 9 Days 31.225-40 to 13011.5 to 15.528

16.39 €

10 9 Days 31.225-40 to 1304 to 6.528

16.39 €

10 9 Days 31.225-40 to 1305 to 828

16.39 €

10 9 Days 31.225-40 to 1306.5 to 9.528

18.44 €

10 9 Days 31.225-55 to 2007 to 10.528

16.51 €

10 9 Days 31.225-40 to 1357 to 10.528

16.51 €

10 9 Days 31.225-40 to 1359 to 1328

16.51 €

10 9 Days 31.225-40 to 13511.5 to 15.528

16.51 €

10 9 Days 31.225-40 to 1356.5 to 9.528

22.24 €

5 9 Days 38.532-40 to 1307 to 10.535

12.36 €

5 9 Days 38.532-40 to 1309 to 1335

22.24 €

5 9 Days 38.532-40 to 13011.5 to 15.535

22.24 €

5 9 Days 38.532-40 to 13014 to 1835

22.24 €

5 9 Days 38.532-40 to 13017 to 20.535

12.47 €

5 9 Days 38.532-40 to 1357 to 10.535

22.44 €

5 9 Days 38.532-40 to 13514 to 1835

32.40 €

5 9 Days 47.340-40 to 13011.5 to 15.543

32.40 €

5 9 Days 47.340-40 to 13014 to 1843

32.40 €

5 9 Days 47.340-40 to 13017 to 20.543

32.40 €

5 9 Days 47.340-40 to 13020 to 2543

32.40 €

5 9 Days 47.340-40 to 13024 to 2843

18.21 €

5 9 Days 47.340-40 to 13511.5 to 15.543

32.79 €

5 9 Days 47.340-40 to 13517 to 20.543

32.79 €

5 9 Days 47.340-40 to 13520 to 2543

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Halogen Free Yes
Material Quality Brass Pitch Thread 1.5 Screened No
Thread Type Metric Thread Length(mm) 50 With Locknut No
Separable Screw Gland No Surface Protection Nickel-plated

Tech Support