Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamping Range (max./min. ø) (mm) | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Pitch Thread | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
13.43 € | 25 | 9 Days | 11.0 – 8.0 | 26.5 | 20 | 1.5 | 6.5 | 9 to 14 | 24 | ||
13.43 € | 25 | 9 Days | 13.0 – 9.0 | 26.5 | 20 | 1.5 | 6.5 | 9 to 14 | 24 | ||
14.58 € | 25 | 9 Days | 15.0 – 10.0 | 33 | 20 | 1.5 | 6.5 | 11 to 20 | 30 | ||
14.97 € | 25 | 9 Days | 17.0 – 14.0 | 33 | 25 | 1.5 | 7.5 | 16 to 20 | 30 | ||
22.08 € | 10 | 9 Days | 23.0 – 19.0 | 39.5 | 32 | 1.5 | 8 | 20 to 25 | 36 | ||
23.03 € | 10 | 9 Days | 25.0 – 21.0 | 48 | 32 | 1.5 | 8 | 20 to 32 | 45 | ||
23.03 € | 10 | 9 Days | 27.0 – 23.0 | 48 | 32 | 1.5 | 8 | 20 to 32 | 45 | ||
24.58 € | 10 | 9 Days | 31.0 – 28.0 | 48 | 40 | 1.5 | 8 | 26 to 32 | 45 | ||
55.72 € | 10 | 9 Days | 36.0 – 30.0 | 61 | 50 | 1.5 | 10 | 31 to 42 | 57 | ||
55.72 € | 10 | 9 Days | 40.0 – 34.0 | 61 | 50 | 1.5 | 10 | 35 to 42 | 57 | ||
82.62 € | 5 | 9 Days | 46.0 – 39.0 | 72 | 63 | 1.5 | 10 | 41 to 54 | 68 | ||
82.62 € | 5 | 9 Days | 51.0 – 45.0 | 72 | 63 | 1.5 | 10 | 46 to 54 | 68 | ||
206.57 € | 5 | 9 Days | 61.0 – 50.0 | 87 | 75 | 1.5 | 15 | 54 to 65 | 81 | ||
245.18 € | 1 | 9 Days | 70.0 – 60.0 | 102 | 85 | 2 | 15 | 65 to 77 | 95 | ||
245.18 € | 1 | 9 Days | 74.0 – 70.0 | 102 | 85 | 2 | 15 | 65 to 77 | 95 |
Loading...
Material | Metal | Model | Straight | EMC-version | Yes |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No | Flat Cable Coupling | No |
For Armoured Cable | Yes | For Ex-zone Dust | None | For Ex-zone Gas | None |
Glass-fibre Reinforced | No | Degree of Protection (IP) | IP68 | Halogen Free | Yes |
Material Quality | Brass | Operating Temperature Min./Max.(°C) | -40 to 130 | Screened | Yes |
Thread Type | Metric | With Locknut | No | Separable Screw Gland | No |
Surface Protection | Nickel-plated |
Configure
Basic Attributes
Clamping Range (max./min. ø)(mm)
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Pitch Thread
Thread Length(mm)
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Filter by standard shipping days
Optional Attributes