UNI Connector Cable Gland, Brass, with Split Sealing Insert

UNI Connector Cable Gland, Brass, with Split Sealing Insert
UNI connector cable gland, made of nickel-plated brass, with split sealing inserts for pre-assembled cables, gentle cable seal over a large surface, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, type of protection IP68 up to 10 bar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24055DPMK
24055DPMK 1/10
24055DPMK 1/12
24055DPMK 1/13,​5
24055DPMK 1/17
24055DPMK 1/21
24055DPMK 1/ 5
24055DPMK 1/ 6
24055DPMK 1/ 6-1/ 8,​5
24055DPMK 1/ 7
24055DPMK 1/ 8
24055DPMK 2/10
24055DPMK 2/ 6
24055DPMK 2/ 8
24056DPMK
25056DPMK
25056DPMK 1/10
25056DPMK 1/11
25056DPMK 1/12
25056DPMK 1/21
25056DPMK 1/23
25056DPMK 1/ 4,​5
25056DPMK 1/ 5-1/10-1/10,​5
25056DPMK 1/ 8
25056DPMK 2/11,​5
25056DPMK 2/ 5,​5-1/11,​5
25056DPMK 2/ 6
25056DPMK 2/ 8
25056DPMK 3/10
25056DPMK 3/ 7,​2
25056DPMK 3/ 7,​5
25056DPMK 3/ 7,​8
25057DPMK
25057DPMK 1/22
25057DPMK 1/26
25057DPMK 1/27
25057DPMK 1/32
25057DPMK 2/ 9
26358DPMK
26358DPMK 1/6
26358DPMK 1/6-1/8
26358DPMK 1/8
26358DPMK 1/28
26358DPMK 1/29
26358DPMK 2/ 8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Material Sealing Insert

13.91 €

10 9 Days 47.3408-43-

13.91 €

10 9 Days 47.340810 to 1043TPE-V

13.91 €

10 9 Days 47.340812 to 1243-

13.91 €

10 9 Days 47.340813.5 to 13.543-

13.91 €

10 9 Days 47.340817 to 1743-

13.91 €

10 9 Days 47.340821 to 2143-

13.91 €

10 9 Days 47.34085 to 543-

13.91 €

10 9 Days 47.34086 to 643TPE-V

18.46 €

10 9 Days 47.34088.5 to 8.543-

13.91 €

10 9 Days 47.34087 to 743-

13.91 €

10 9 Days 47.34088 to 843TPE-V

13.91 €

10 9 Days 47.340810 to 1043TPE-V

13.91 €

10 9 Days 47.34086 to 643TPE-V

13.91 €

10 9 Days 47.34088 to 843TPE-V

25.61 €

10 9 Days 54409-50-

27.67 €

5 9 Days 585010-54-

27.67 €

5 9 Days 58501010 to 1054TPE-V

27.67 €

5 9 Days 58501011 to 1154-

27.67 €

5 9 Days 58501012 to 1254-

27.67 €

5 9 Days 58501021 to 2154-

27.67 €

5 9 Days 58501023 to 2354-

27.67 €

5 9 Days 5850104.5 to 4.554-

27.67 €

5 9 Days 58501010.5 to 10.554-

27.67 €

5 9 Days 5850108 to 854TPE-V

27.67 €

5 9 Days 58501011.5 to 11.554TPE-V

27.67 €

5 9 Days 58501011.5 to 11.554TPE-V

27.67 €

5 9 Days 5850106 to 654-

27.67 €

5 9 Days 5850108 to 854TPE-V

27.67 €

5 9 Days 58501010 to 1054TPE-V

27.67 €

5 9 Days 5850107.2 to 7.254-

27.67 €

5 9 Days 5850107.5 to 7.554-

15.37 €

5 9 Days 5850107.8 to 7.854-

43.81 €

5 9 Days 615010-57-

45.10 €

5 9 Days 61501022 to 2257-

45.10 €

5 9 Days 61501026 to 2657-

45.10 €

5 9 Days 61501027 to 2757-

43.81 €

5 9 Days 61501032 to 3257-

43.81 €

5 9 Days 6150109 to 957-

64.09 €

5 9 Days 746310-68-

64.09 €

5 9 Days 7463106 to 668-

64.09 €

5 9 Days 7463108 to 868TPE-V

64.09 €

5 9 Days 7463108 to 868TPE-V

64.09 €

5 9 Days 74631028 to 2868-

64.09 €

5 9 Days 74631029 to 2968-

64.09 €

5 9 Days 7463108 to 868TPE-V

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Halogen Free Yes
Material Quality Brass Operating Temperature Min./Max.(°C) -40 to 135 Pitch Thread 1.5
Screened No Thread Type Metric With Locknut No
Separable Screw Gland No Surface Protection Nickel-plated

Tech Support