UNI Dicht Cable Gland, Brass, NPT Thread, Short Connection Thread

UNI Dicht Cable Gland, Brass, NPT Thread, Short Connection Thread
UNI NPT Dicht cable gland, made of nickel-plated brass, conical NPT thread to ANSI/ASME B1.20.1, modular system with many sealing inserts made of flexible plastic for gentle cable seal over a large surface, strain relief up to class A to EN 62444, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability,
type of protection IP68 up to 10 bar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
301253D11
301253D13
301253D16
301253D 7
301253D 8
301253D 9
301253DH 7
301253DP11
301253DP16
301253DP 7
301253DP 8
301253DP 9
303454D11
303454D13
303454D16
303454D18
303454D20
303454DP11
303454DP16
303851D11
303851D 7
303851DH 7
310055D16
310055D18
310055D20
310055D25
310055D28
310055DP18
310055DP20
311257D36
311257DP36
311456D34
311456D36
320058D44
320058DP44
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Inch/Gas Pipe Thread
(Inch)
Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

6.73 €

50 9 Days 26.71/2--40 to 130167 to 10.524

6.73 €

50 9 Days 26.71/2--40 to 130169 to 1324

6.73 €

50 9 Days 26.71/2--40 to 1301611.5 to 15.524

6.73 €

50 9 Days 26.71/2--40 to 130164 to 6.524

6.73 €

50 9 Days 26.71/2--40 to 130165 to 824

6.73 €

50 9 Days 26.71/2--40 to 130166.5 to 9.524

8.30 €

50 9 Days 26.71/2--55 to 200164 to 6.524

7.23 €

50 9 Days 26.71/2--40 to 135167 to 10.524

7.23 €

50 9 Days 26.71/2--40 to 1351611.5 to 15.524

7.23 €

50 9 Days 26.71/2--40 to 135164 to 6.524

7.23 €

50 9 Days 26.71/2--40 to 135165 to 824

7.23 €

50 9 Days 26.71/2--40 to 135166.5 to 9.524

8.18 €

25 9 Days 33.53/4--40 to 130167 to 10.530

8.18 €

25 9 Days 33.53/4--40 to 130169 to 1330

8.18 €

25 9 Days 33.53/4--40 to 1301611.5 to 15.530

8.18 €

25 9 Days 33.53/4--40 to 1301614 to 1830

8.18 €

25 9 Days 33.53/4--40 to 1301617 to 20.530

8.23 €

25 9 Days 33.53/4--40 to 135167 to 10.530

8.23 €

25 9 Days 33.53/4--40 to 1351611.5 to 15.530

5.87 €

50 9 Days 22.23/8--40 to 130137 to 10.520

5.87 €

50 9 Days 22.23/8--40 to 130134 to 6.520

7.27 €

50 9 Days 22.23/8--55 to 200134 to 6.520

12.20 €

10 9 Days 43.511-40 to 1302011.5 to 15.540

12.20 €

10 9 Days 43.511-40 to 1302014 to 1840

12.20 €

10 9 Days 43.511-40 to 1302017 to 20.540

12.20 €

10 9 Days 43.511-40 to 1302020 to 2540

12.20 €

10 9 Days 43.511-40 to 1302024 to 2840

12.50 €

10 9 Days 43.511-40 to 1352014 to 1840

12.50 €

10 9 Days 43.511-40 to 1352017 to 20.540

32.17 €

5 9 Days 61.51 1/2--40 to 1302232 to 3657

33.82 €

5 9 Days 61.51 1/2--40 to 1352232 to 3657

26.48 €

5 9 Days 541 1/4--40 to 1302029 to 3450

26.48 €

5 9 Days 541 1/4--40 to 1302032 to 3650

37.60 €

1 9 Days 6922-40 to 1302539 to 4464

39.62 €

1 9 Days 6922-40 to 1352539 to 4464

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Halogen Free Yes
Material Quality Brass Screened No Thread Type NPT
With Locknut No Separable Screw Gland No Surface Protection Nickel-plated

Tech Support