Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Flat Cable Coupling | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Operating Temperature Min./Max. (°C) | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | i-Ø (mm) | Material Sealing Insert | Hose Diameter A (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.27 € | 50 | 9 Days | No | 22.2 | 7 | -40 to 130 | 5.5 | 4 to 6.5 | 20 | - | TPE | 13.0 – 11.0 | ||
7.17 € | 50 | 9 Days | No | 22.2 | 9 | -40 to 130 | 6 | 4 to 6.5 | 20 | 09.0 | TPE | 13.0 – 11.0 | ||
7.17 € | 50 | 9 Days | No | 22.2 | 9 | -40 to 130 | 6 | 4 to 6.5 | 20 | 09.0 | TPE | 15.0 – 13.0 | ||
7.17 € | 50 | 9 Days | No | 22.2 | 9 | -40 to 130 | 6 | 5 to 8 | 20 | - | TPE | 15.0 – 13.0 | ||
7.17 € | 50 | 9 Days | No | 22.2 | 9 | -40 to 130 | 6 | 6.5 to 9.5 | 20 | - | TPE | 15.0 – 13.0 | ||
10.09 € | 50 | 9 Days | - | 22.2 | 9 | -55 to 200 | 6 | 4 to 6.5 | 20 | - | Silicone HT | 15.0 – 13.0 | ||
10.09 € | 50 | 9 Days | - | 22.2 | 9 | -55 to 200 | 6 | 6.5 to 9.5 | 20 | - | Silicone HT | - | ||
6.71 € | 50 | 9 Days | No | 22.2 | 9 | -40 to 135 | 6 | 6.5 to 9.5 | 20 | - | TPE-V | - | ||
10.29 € | 50 | 9 Days | No | 24.4 | 11 | -40 to 130 | 6 | 6.5 to 9.5 | 22 | - | TPE | 17.0 – 14.0 | ||
10.29 € | 50 | 9 Days | No | 24.4 | 11 | -40 to 130 | 6 | 9 to 13 | 22 | - | TPE | 17.0 – 14.0 | ||
9.31 € | 50 | 9 Days | No | 24.4 | 11 | -40 to 135 | 6 | 6.5 to 9 | 22 | - | TPE-V | - | ||
10.93 € | 50 | 9 Days | No | 26.7 | 11 | -40 to 130 | 6 | 7 to 10.5 | 24 | - | TPE | 18.0 – 15.0 | ||
7.33 € | 50 | 9 Days | No | 22.2 | 11 | -40 to 130 | 6 | 4 to 6.5 | 20 | - | TPE | 15.0 – 13.0 | ||
7.00 € | 50 | 9 Days | No | 22.2 | 11 | -40 to 135 | 6 | 4 to 6.5 | 20 | - | TPE-V | - | ||
6.50 € | 50 | 9 Days | No | 22.2 | 13.5 | -40 to 130 | 6.5 | 7 to 10.5 | 20 | - | TPE | 15.0 – 13.0 | ||
9.93 € | 50 | 9 Days | No | 26.7 | 13.5 | -40 to 130 | 6.5 | 9 to 13 | 24 | - | TPE | 18.0 – 15.0 | ||
15.01 € | 25 | 9 Days | No | 33.5 | 13.5 | -40 to 130 | 6.5 | 7 to 10.5 | 30 | - | TPE | 23.0 – 19.0 | ||
15.36 € | 25 | 9 Days | No | 33.5 | 13.5 | -40 to 135 | 6.5 | 7 to 10.5 | 30 | 13 | TPE-V | - | ||
15.49 € | 25 | 9 Days | No | 33.5 | 13.5 | -40 to 135 | 6.5 | 7 to 10.5 | 30 | 16 | TPE-V | - | ||
15.17 € | 25 | 9 Days | No | 33.5 | 16 | -40 to 130 | 6.5 | 7 to 10.5 | 30 | - | TPE | 23.0 – 19.0 | ||
15.17 € | 25 | 9 Days | No | 33.5 | 16 | -40 to 130 | 6.5 | 11.5 to 15.5 | 30 | - | TPE | 23.0 – 19.0 | ||
24.10 € | 10 | 9 Days | No | 43.5 | 21 | -40 to 130 | 7 | 20 to 25 | 40 | - | TPE | 31.0 – 27.0 | ||
23.79 € | 10 | 9 Days | No | 43.5 | 21 | -40 to 130 | 7 | 17 to 20.5 | 40 | 22 | TPE | - | ||
24.10 € | 10 | 9 Days | No | 43.5 | 21 | -40 to 130 | 7 | 17 to 20.5 | 40 | 23 | TPE | 32.0 – 28.0 | ||
21.89 € | 10 | 9 Days | No | 33.5 | 21 | -40 to 130 | 7 | 9 to 13 | 30 | - | TPE | 27.0 – 23.0 | ||
37.73 € | 10 | 9 Days | No | 54 | 29 | -40 to 130 | 8 | 24 to 28 | 50 | - | TPE | 40.0 – 34.0 |
Loading...
Material | Metal | Model | Straight | EMC-version | No |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No | For Armoured Cable | No |
For Ex-zone Dust | None | For Ex-zone Gas | None | Glass-fibre Reinforced | No |
Degree of Protection (IP) | IP68 | Halogen Free | Yes | Material Quality | Brass |
Screened | No | Thread Type | PG | With Locknut | No |
Separable Screw Gland | No | Surface Protection | Nickel-plated |
Configure
Basic Attributes
Flat Cable Coupling
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Operating Temperature Min./Max.(°C)
Thread Length(mm)
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
i-Ø(mm)
Material Sealing Insert
Hose Diameter
A(mm)
Filter by standard shipping days
Optional Attributes