SVD Hose Cable Gland, Brass, Short Connection Thread

SVD Hose Cable Gland, Brass, Short Connection Thread
SVD hose gland, made of nickel-plated brass, for combining with electrical protective hoses, with o-ring, very good mechanical and thermal properties, high corrosion, chemical, wear and vibration resistance, high UV stability, type of protection IP54.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
621250 07
621651 08
621651 10
621652 11
622026 13
622052 10
622052 13
622053 12
622053 13
622054 14
622054 16
622054 18
622554 16
622554 18
622555 25
623233 22
624056 30
625057 35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Wrench Width
(mm)
i-Ø
(mm)

4.04 €

50 9 Days 18.9125177

4.17 €

50 9 Days 22.2166208

4.27 €

50 9 Days 22.21662010

5.17 €

50 9 Days 24.41662211

6.87 €

25 9 Days 31206.52813

8.41 €

25 9 Days 24.4206.52210

5.21 €

50 9 Days 24.4206.52213

6.10 €

50 9 Days 26.7206.52412

5.94 €

50 9 Days 26.7206.52413

8.23 €

25 9 Days 33.5206.53014

8.23 €

25 9 Days 33.5206.53016

8.64 €

25 9 Days 33.5206.53018

8.36 €

25 9 Days 33.5257.53016

8.77 €

25 9 Days 33.5257.53018

20.57 €

25 9 Days 38.5257.53525

17.97 €

25 9 Days 38.53283522

20.83 €

10 9 Days 544095030

37.34 €

5 9 Days 6150105735

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No For Armoured Cable No
For Ex-zone Dust None For Ex-zone Gas None Glass-fibre Reinforced No
Degree of Protection (IP) IP54 Halogen Free Yes Material Quality Brass
Operating Temperature Min./Max.(°C) -40 to 150 Pitch Thread 1.5 Screened No
Thread Type Metric With Locknut No Separable Screw Gland No
Surface Protection Nickel-plated

Tech Support