Blueglobe CLEAN Plus Hygienic Design Cable Gland, Stainless Steel

Blueglobe CLEAN Plus Hygienic Design Cable Gland, Stainless Steel
Blueglobe CLEAN Plus Hygienic Design cable gland, EHEDG-compliant, made of stainless steel, sealing inserts and washers are made of FDA-approved plastic, resistant to cleaning agents and disinfectants, round, smooth surfaces, simple and reliable assembly, sealing insert made of TPU, gentle cable seal over a large surface, types of protection IP66, IP68 up to 15 bar and IP 69, approvals: EHEDG, DGUV.
Temperature range -40 to 85°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BG 208VA CP
BG 210VA CP
BG 212VA5 CP
BG 212VA CP
BG 216VA CP
BG 220VA CP
BG 225VA15 CP
BG 225VA CP
BG 232VA21 CP
BG 232VA CP
BG 240VA26 CP
BG 240VA CP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG Pitch Thread Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

29.97 €

5 9 Days 814.54 to 4.57

31.50 €

5 9 Days 10165 to 710

34.67 €

5 9 Days 121.573.5 to 510

34.67 €

5 9 Days 121.575 to 710

37.12 €

5 9 Days 161.597 to 914

40.88 €

5 9 Days 201.599 to 1219

45.55 €

5 9 Days 251.51012 to 1524

45.55 €

5 9 Days 251.51015 to 1824

51.13 €

5 9 Days 321.51119 to 2130

51.13 €

5 9 Days 321.51120 to 2330

64.12 €

4 9 Days 401.51123 to 2636

64.12 €

4 9 Days 401.51126 to 2936

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No For Armoured Cable No
For Ex-zone Dust None For Ex-zone Gas None Glass-fibre Reinforced No
Degree of Protection (IP) IP69K Halogen Free Yes Material Quality Stainless steel V4A
Operating Temperature Min./Max.(°C) -40 to 85 Screened No Thread Type Metric
With Locknut No Separable Screw Gland No Surface Protection Other

Tech Support