Blueglobe TRI HT EMC Cable Gland, Brass

Blueglobe TRI HT EMC Cable Gland, Brass
Blueglobe TRI HT EMC cable gland, made of nickel-plated brass, for higher temperatures, outstanding attenuation values thanks to 360° shield contacting by triangular spring, high current-carrying capacity, simple and reliable assembly, sealing insert made of silicone, incl. removable inlet for expanding sealing range, gentle cable seal over a large surface, strain relief up to class B to EN 62444, silicone o-ring, types of protection IP68 up to 15 bar, IP69, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability.
Temperature range -55 to 200°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BG 212MS TRI HT
BG 216MS TRI HT
BG 220MS TRI HT
BG 225MS TRI HT
BG 232MS TRI HT
BG 240MS TRI HT
BG 250MS TRI HT
BG 263MS TRI HT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

6.98 €

50 9 Days 18.91255 to 817

7.27 €

50 9 Days 22.21667 to 1120

8.55 €

50 9 Days 26.5206.59 to 1424

9.97 €

50 9 Days 33257.511 to 2030

15.82 €

25 9 Days 39.532815 to 2536

21.22 €

10 9 Days 48401520 to 3245

31.53 €

5 9 Days 61501531 to 4257

51.97 €

5 9 Days 72632041 to 5468

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version Yes
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP69K Halogen Free Yes
Material Quality Brass Operating Temperature Min./Max.(°C) -55 to 200 Pitch Thread 1.5
Screened Yes Thread Type Metric With Locknut No
Separable Screw Gland No Surface Protection Nickel-plated

Tech Support