Blueglobe TRI NM EMC Cable Gland, Brass

Blueglobe TRI NM EMC Cable Gland, Brass
Blueglobe TRI NM EMC cable gland, made of nickel-plated brass, high attenuation values thanks to 360° shield contacting by non-magnetic TRI spring made of bronze, sealing insert made of TPE, incl. removable inlet for expanding sealing range, gentle cable seal over a large surface, strain relief up to class B to EN 62444, HNBR o-ring, types of protection IP68 up to 15 bar, IP69 and Type 4X, verygood mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, UL approval.
Temperature range -40 to 130°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BG 212MS TRINM
BG 216MS TRINM
BG 220MS TRINM
BG 225MS TRINM
BG 232MS TRINM
BG 240MS TRINM
BG 250MS TRINM
BG 263MS TRINM
BG 275MS TRINM
BG 285MS TRINM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Pitch Thread Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

9.45 €

50 9 Days 18.9121.555 to 817

9.97 €

50 9 Days 22.2161.567 to 1120

10.35 €

50 9 Days 26.5201.56.59 to 1424

11.57 €

50 9 Days 33251.57.511 to 2030

19.37 €

25 9 Days 39.5321.5815 to 2536

24.93 €

10 9 Days 48401.51520 to 3245

41.72 €

5 9 Days 61501.51531 to 4257

68.48 €

5 9 Days 72631.52041 to 5468

148.72 €

5 9 Days 87751.52054 to 6581

187.22 €

1 9 Days 1028522065 to 7795

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version Yes
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No For Armoured Cable No
For Ex-zone Dust None For Ex-zone Gas None Glass-fibre Reinforced No
Degree of Protection (IP) IP69K Halogen Free Yes Material Quality Brass
Operating Temperature Min./Max.(°C) -40 to 130 Screened Yes Thread Type Metric
With Locknut No Separable Screw Gland No Surface Protection Nickel-plated

Tech Support