Blueglobe Cable Gland, PA Plastic, Short Connection Thread

Blueglobe Cable Gland, PA Plastic, Short Connection Thread
Blueglobe cable gland, made of polyamide, sealing insert made of TPE, incl. removable inlet for expanding sealing range, gentle cable seal over a large surface, strain relief up to class B to EN 62444, HNBR o-ring, types of protection IP68 up to 15 bar, IP69, UL Type 4X, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, flammability rating UL 94-HB, approvals: VDE, UL Listed, DNV, connection thread short.
Temperature range -20 to 120°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BG 212PA
BG 212PAN
BG 216PA
BG 216PAN
BG 220PA
BG 220PAN
BG 225PA
BG 225PAN
BG 232PA
BG 232PAN
BG 240PA
BG 240PAN
BG 250PA
BG 250PAN
BG 263PA
BG 263PAN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

0.68 €

50 9 Days Grey19.51282 to 7.517

0.68 €

50 9 Days Black19.51282 to 7.517

0.78 €

50 9 Days Grey22.81694 to 1120

0.78 €

50 9 Days Black22.81694 to 1120

0.98 €

50 9 Days Grey272095 to 1424

0.98 €

50 9 Days Black272095 to 1424

1.38 €

50 9 Days Grey3425911 to 2030

1.38 €

50 9 Days Black3425911 to 2030

2.55 €

25 9 Days Grey41321115 to 2536

2.55 €

25 9 Days Black41321115 to 2536

4.92 €

10 9 Days Grey49.5401220 to 3245

4.92 €

10 9 Days Black49.5401220 to 3245

9.43 €

5 9 Days Grey61501531 to 4157

9.43 €

5 9 Days Black61501531 to 4157

11.40 €

5 9 Days Grey75631541 to 5370

11.40 €

5 9 Days Black75631541 to 5370

Loading...

  1. 1

Basic information

Material Other Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced Yes Degree of Protection (IP) IP69K Halogen Free Yes
Material Quality Polyamide (PA) Operating Temperature Min./Max.(°C) -20 to 120 Pitch Thread 1.5
Screened No Thread Type Metric With Locknut No
Separable Screw Gland No

Tech Support