Blueglobe Cable Gland, Stainless Steel AISI 316Ti, Short Connection Thread

Blueglobe Cable Gland, Stainless Steel AISI 316Ti, Short Connection Thread
Blueglobe cable gland, made of AISI 316Ti stainless steel, sealing insert made of TPE, incl. removable inlet for expanding sealing range, gentle cable seal over a large surface, strain relief up to class B to EN 62444, silicone o-ring, types of protection IP68 up to 15 bar, IP69, UL Type 4X, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, flammability rating UL 94-HB, approvals: VDE, UL Listed, DNV, connection thread short.
Temperature range -40 to 130°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BG 212V4A
BG 216V4A
BG 220V4A
BG 225V4A
BG 232V4A
BG 240V4A
BG 250V4A
BG 263V4A
BG 275V4A
BG 285V4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Pitch Thread Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

55.05 €

50 9 Days 18.9121.552 to 817

59.02 €

50 9 Days 22.2161.564 to 1120

61.58 €

50 9 Days 26.5201.56.55 to 1424

71.10 €

50 9 Days 33251.57.511 to 2030

84.77 €

25 9 Days 39.5321.5815 to 2536

140.82 €

10 9 Days 48401.5820 to 3245

217.08 €

5 9 Days 60501.51031 to 4257

281.87 €

5 9 Days 72631.51041 to 5468

879.33 €

5 9 Days 87751.51554 to 6581

1,128.57 €

1 9 Days 1028521565 to 7795

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP69K Halogen Free Yes
Material Quality Stainless steel V4A Operating Temperature Min./Max.(°C) -40 to 130 Screened No
Thread Type Metric With Locknut No Separable Screw Gland No
Surface Protection Other

Tech Support