Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BG 212VA TRI CP |
BG 216VA TRI CP |
BG 220VA TRI CP |
BG 225VA15 TRI CP |
BG 225VA TRI CP |
BG 232VA21 TRI CP |
BG 232VA TRI CP |
BG 240VA26 TRI CP |
BG 240VA TRI CP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Thread Size Metric/PG | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | |
---|---|---|---|---|---|---|---|---|
32.93 € | 5 | 9 Days | 12 | 7 | 5 to 7 | 10 | ||
34.11 € | 5 | 9 Days | 16 | 9 | 7 to 9 | 14 | ||
37.09 € | 5 | 9 Days | 20 | 9 | 9 to 12 | 19 | ||
46.54 € | 5 | 9 Days | 25 | 11 | 12 to 15 | 24 | ||
46.54 € | 5 | 9 Days | 25 | 11 | 15 to 18 | 24 | ||
48.16 € | 5 | 9 Days | 32 | 12 | 18 to 21 | 30 | ||
48.16 € | 5 | 9 Days | 32 | 12 | 20 to 23 | 30 | ||
62.13 € | 4 | 9 Days | 40 | 22.5 | 23 to 26 | 36 | ||
62.13 € | 4 | 9 Days | 40 | 22.5 | 26 to 29 | 36 |
Loading...
Material | Metal | Model | Straight | EMC-version | Yes |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No | For Armoured Cable | No |
For Ex-zone Dust | None | For Ex-zone Gas | None | Glass-fibre Reinforced | No |
Degree of Protection (IP) | IP69K | Halogen Free | Yes | Material Quality | Stainless steel V4A |
Operating Temperature Min./Max.(°C) | -40 to 85 | Pitch Thread | 1.5 | Screened | Yes |
Thread Type | Metric | With Locknut | No | Separable Screw Gland | No |
Surface Protection | Other |
Configure
Basic Attributes
Nominal Thread Size Metric/PG
Thread Length(mm)
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Filter by standard shipping days
Optional Attributes