Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BG 225PA.3 |
BG 225PA.3G |
BG 232PA.3 |
BG 232PA.3G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | Closed (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
2.08 € | 50 | 9 Days | 33 | 25 | 9 | 6 to 20 | 30 | No | ||
2.28 € | 50 | 9 Days | 33 | 25 | 9 | 6 to 20 | 30 | Yes | ||
3.87 € | 25 | 9 Days | 39.5 | 32 | 11 | 11 to 25 | 36 | No | ||
4.25 € | 25 | 9 Days | 39.5 | 32 | 11 | 11 to 25 | 36 | Yes |
Loading...
Material | Other | Color | Grey | Model | Straight |
---|---|---|---|---|---|
EMC-version | No | Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No |
Flat Cable Coupling | No | For Armoured Cable | No | For Ex-zone Dust | None |
For Ex-zone Gas | None | Glass-fibre Reinforced | Yes | Degree of Protection (IP) | IP69K |
Halogen Free | Yes | Material Quality | Polyamide (PA) | Operating Temperature Min./Max.(°C) | -20 to 120 |
Pitch Thread | 1.5 | Screened | No | Thread Type | Metric |
With Locknut | No | Separable Screw Gland | No |
Configure
Basic Attributes
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Thread Length(mm)
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Closed(mm)
Filter by standard shipping days
Optional Attributes