Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BG 225VA.3 |
BG 225VA.3G |
BG 232VA.3 |
BG 232VA.3G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | Closed (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
35.68 € | 50 | 9 Days | 33 | 25 | 7.5 | 6 to 20 | 30 | No | ||
36.08 € | 50 | 9 Days | 33 | 25 | 7.5 | 6 to 20 | 30 | Yes | ||
41.97 € | 25 | 9 Days | 39.5 | 32 | 8 | 10 to 25 | 36 | No | ||
46.17 € | 25 | 9 Days | 39.5 | 32 | 8 | 10 to 25 | 36 | Yes |
Loading...
Material | Metal | Model | Straight | EMC-version | No |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No | Flat Cable Coupling | No |
For Armoured Cable | No | For Ex-zone Dust | None | For Ex-zone Gas | None |
Glass-fibre Reinforced | No | Degree of Protection (IP) | IP69K | Halogen Free | Yes |
Material Quality | Stainless steel V2A | Operating Temperature Min./Max.(°C) | -40 to 130 | Pitch Thread | 1.5 |
Screened | No | Thread Type | Metric | With Locknut | No |
Separable Screw Gland | No | Surface Protection | Other |
Configure
Basic Attributes
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Thread Length(mm)
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Closed(mm)
Filter by standard shipping days
Optional Attributes