Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BG 812MS |
BG 816MS |
BG 820MS |
BG 825MS |
BG 832MS |
BG 840MS |
BG 850MS |
BG 863MS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | |
---|---|---|---|---|---|---|---|---|
2.68 € | 50 | 9 Days | 18.9 | 12 | 2 to 8 | 17 | ||
3.27 € | 50 | 9 Days | 22.2 | 16 | 4 to 11 | 20 | ||
4.57 € | 50 | 9 Days | 26.5 | 20 | 5 to 14 | 24 | ||
5.73 € | 50 | 9 Days | 33 | 25 | 11 to 20 | 30 | ||
8.25 € | 25 | 9 Days | 39.5 | 32 | 15 to 25 | 36 | ||
12.70 € | 10 | 9 Days | 48 | 40 | 20 to 32 | 45 | ||
23.03 € | 5 | 9 Days | 61 | 50 | 31 to 42 | 57 | ||
32.65 € | 5 | 9 Days | 72 | 63 | 41 to 54 | 68 |
Loading...
Material | Metal | Model | Straight | EMC-version | No |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No | Flat Cable Coupling | No |
For Armoured Cable | No | For Ex-zone Dust | None | For Ex-zone Gas | None |
Glass-fibre Reinforced | No | Degree of Protection (IP) | IP69K | Halogen Free | Yes |
Material Quality | Brass | Operating Temperature Min./Max.(°C) | -40 to 130 | Pitch Thread | 1.5 |
Screened | No | Thread Type | Metric | Thread Length(mm) | 15 |
With Locknut | No | Separable Screw Gland | No | Surface Protection | Nickel-plated |
Configure
Basic Attributes
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Filter by standard shipping days
Optional Attributes