Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BG 812MSHT |
BG 816MSHT |
BG 820MSHT |
BG 825MSHT |
BG 832MSHT |
BG 840MSHT |
BG 850MSHT |
BG 863MSHT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | |
---|---|---|---|---|---|---|---|---|
3.37 € | 50 | 9 Days | 18.9 | 12 | 2 to 8 | 17 | ||
3.88 € | 50 | 9 Days | 22.2 | 16 | 4 to 11 | 20 | ||
6.23 € | 50 | 9 Days | 26.5 | 20 | 5 to 14 | 24 | ||
8.00 € | 50 | 9 Days | 33 | 25 | 11 to 20 | 30 | ||
11.15 € | 25 | 9 Days | 39.5 | 32 | 15 to 25 | 36 | ||
17.30 € | 10 | 9 Days | 48 | 40 | 20 to 32 | 45 | ||
28.83 € | 5 | 9 Days | 61 | 50 | 31 to 42 | 57 | ||
39.10 € | 5 | 9 Days | 72 | 63 | 41 to 54 | 68 |
Loading...
Material | Metal | Model | Straight | EMC-version | No |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No | For Armoured Cable | No |
For Ex-zone Dust | None | For Ex-zone Gas | None | Glass-fibre Reinforced | No |
Degree of Protection (IP) | IP69K | Halogen Free | Yes | Material Quality | Brass |
Operating Temperature Min./Max.(°C) | -55 to 200 | Pitch Thread | 1.5 | Screened | No |
Thread Type | Metric | Thread Length(mm) | 15 | With Locknut | No |
Separable Screw Gland | No | Surface Protection | Nickel-plated |
Configure
Basic Attributes
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Filter by standard shipping days
Optional Attributes