Blueglobe EMC Cable Gland, Brass, with Selective Shield Connection

Blueglobe EMC Cable Gland, Brass, with Selective Shield Connection
Blueglobe EMC cable gland for additional contacting of 2 shielded conductors via terminals, made of nickel-plated brass, outstanding attenuation values thanks to 360° shield contacting by triangular spring, high current-carrying capacity, simple and reliable assembly, sealing insert made of TPE, incl. removable inlet for expanding sealing range, gentle cable seal over a large surface, strain relief up to class B to EN 62444, HBNR o-ring, types of protection IP68 up to 15 bar, IP69, type 4X, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, approvals: UL Listed, DNV.
Temperature range -40 to 130°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BGSS 220MS11- 7
BGSS 225MS12-10
BGSS 225MS16-12
BGSS 232MS16-12
BGSS 232MS20-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Clamping Range
Complete Shield
Min./Max. ø
(mm)

13.68 €

50 9 Days 26.5206.55 to 14247.0 – 11.0

15.65 €

50 9 Days 33257.511 to 203010.0 – 12.0

15.65 €

50 9 Days 33257.511 to 203012.0 – 16.0

19.48 €

25 9 Days 39.532815 to 253612.5 – 16.5

19.48 €

25 9 Days 39.532815 to 253616.5 – 20.5

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version Yes
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP69K Halogen Free Yes
Material Quality Brass Operating Temperature Min./Max.(°C) -40 to 130 Pitch Thread 1.5
Screened Yes Thread Type Metric With Locknut No
Separable Screw Gland No Surface Protection Nickel-plated

Tech Support