LevelEx Ex-d/Ex-e Cable Gland, Brass, Short Connection Thread

LevelEx Ex-d/Ex-e Cable Gland, Brass, Short Connection Thread
Level Ex-ex-d/Ex-e cable gland, made of nickel-plated brass, quick, and easy assembly as well as space-saving installation with only a few captive components, excellent strain relief, sealing insert and silicone o-ring, types of protection IP66 and IP68 (10 bar, 1 hour), approvals: ATEX, IECEx, EAC, CCC, UL, UKCA, DNV, Kosha.
Temperature range -60 to 130°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEX 216MS HTS
LEX 220MS HTS
LEX 225MS HTS
LEX 232MS HTS
LEX 240MS HTS
LEX 250MS HTS
LEX 263MS HTS
LEX 275MS HTS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Halogen Free Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

11.55 €

10 9 Days Yes2216167 to 1120

13.97 €

10 9 Days Yes2620168 to 1424

17.13 €

10 9 Days Yes32.5251612.5 to 2030

33.52 €

10 9 Days Yes39321618.5 to 2636

57.73 €

5 9 Days No50401626 to 3446

78.22 €

5 9 Days No64501633 to 4560

119.18 €

1 9 Days No74631644 to 5670

181.17 €

1 9 Days No87751956 to 6681

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version Yes For Armoured Cable No
For Ex-zone Dust 20, 21, 22 For Ex-zone Gas 1, 2 Glass-fibre Reinforced No
Degree of Protection (IP) IP68 Material Quality Brass Operating Temperature Min./Max.(°C) -60 to 130
Pitch Thread 1.5 Screened No Thread Type Metric
With Locknut No Separable Screw Gland No Surface Protection Nickel-plated

Tech Support