Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LEX 216MS TRI HTS |
LEX 220MS TRI HTS |
LEX 225MS TRI HTS |
LEX 232MS TRI HTS |
LEX 240MS TRI HTS |
LEX 250MS TRI HTS |
LEX 263MS TRI HTS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | |
---|---|---|---|---|---|---|---|---|
21.03 € | 10 | 9 Days | 22 | 16 | 7 to 11 | 20 | ||
23.18 € | 10 | 9 Days | 26 | 20 | 8 to 14 | 24 | ||
24.43 € | 10 | 9 Days | 32.5 | 25 | 12.5 to 20 | 30 | ||
43.85 € | 10 | 9 Days | 39 | 32 | 18.5 to 26 | 36 | ||
66.17 € | 5 | 9 Days | 50 | 40 | 26 to 34 | 46 | ||
122.12 € | 5 | 9 Days | 64 | 50 | 33 to 45 | 60 | ||
202.23 € | 1 | 9 Days | 74 | 63 | 44 to 56 | 70 |
Loading...
Material | Metal | Model | Straight | EMC-version | Yes |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | Yes | For Armoured Cable | No |
For Ex-zone Dust | 20, 21, 22 | For Ex-zone Gas | 1, 2 | Glass-fibre Reinforced | No |
Degree of Protection (IP) | IP68 | Halogen Free | Yes | Material Quality | Brass |
Operating Temperature Min./Max.(°C) | -60 to 130 | Pitch Thread | 1.5 | Screened | Yes |
Thread Type | Metric | Thread Length(mm) | 16 | With Locknut | No |
Separable Screw Gland | No | Surface Protection | Nickel-plated |
Configure
Basic Attributes
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Filter by standard shipping days
Optional Attributes