Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LEX 216VA/316L HTS |
LEX 220VA/316L HTS |
LEX 225VA/316L HTS |
LEX 232VA/316L HTS |
LEX 240VA/316L HTS |
LEX 250VA/316L HTS |
LEX 263VA/316L HTS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Halogen Free | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
49.82 € | 10 | 9 Days | Yes | 22 | 16 | 16 | 7 to 11 | 20 | ||
58.72 € | 10 | 9 Days | Yes | 26 | 20 | 16 | 8 to 14 | 24 | ||
67.62 € | 10 | 9 Days | Yes | 32.5 | 25 | 16 | 12.5 to 20 | 30 | ||
80.07 € | 10 | 9 Days | Yes | 39 | 32 | 16 | 18.5 to 26 | 36 | ||
121.00 € | 5 | 9 Days | No | 50 | 40 | 16 | 26 to 34 | 46 | ||
192.17 € | 5 | 9 Days | No | 64 | 50 | 16 | 33 to 45 | 60 | ||
234.87 € | 1 | 9 Days | No | 74 | 63 | 19 | 44 to 56 | 70 |
Loading...
Material | Metal | Model | Straight | EMC-version | No |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | Yes | For Armoured Cable | No |
For Ex-zone Dust | 20, 21, 22 | For Ex-zone Gas | 1, 2 | Glass-fibre Reinforced | No |
Degree of Protection (IP) | IP68 | Material Quality | Stainless steel V4A | Operating Temperature Min./Max.(°C) | -60 to 130 |
Pitch Thread | 1.5 | Screened | No | Thread Type | Metric |
With Locknut | No | Separable Screw Gland | No | Surface Protection | Other |
Configure
Basic Attributes
Halogen Free
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Thread Length(mm)
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Filter by standard shipping days
Optional Attributes