LevelEx Ex-d/Ex-e Cable Gland, Brass, NPT, Short Connection Thread (Part Numbers)

LevelEx Ex-d/Ex-e Cable Gland, Brass, NPT, Short Connection Thread
LevelEx Ex d/Ex e cable gland, made of nickel-plated brass, conical NPT connection thread to ANSI/ASME B1.20.1, sealing insert made of silicone, types of protection IP66 and IP68 (10 bar, 1 hour), approvals: ATEX, IECEx, EAC, CCC, UL, UKCA, DNV, Kosha.
Temperature range -60 to 130°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEX 3012MS HTS
LEX 3034MS HTS
LEX 3038MS HTS
LEX 3100MS HTS
LEX 3114MS HTS
LEX 3200MS HTS
LEX 3212MS HTS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Halogen Free Hexagon Angular Dimension
(mm)
Nominal Thread Size Inch/Gas Pipe Thread
(Inch)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

16.02 €

10 9 Days Yes261/2-208 to 1424

18.07 €

10 9 Days Yes32.53/4-20.512.5 to 2030

14.15 €

10 9 Days Yes223/8-167 to 1120

35.02 €

10 9 Days Yes39112518.5 to 2636

61.27 €

5 9 Days No501 1/4-2626 to 3446

107.65 €

1 9 Days No72222733 to 4568

145.63 €

1 9 Days No872 1/2-4044 to 5681

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version Yes For Armoured Cable No
For Ex-zone Dust 20, 21, 22 For Ex-zone Gas 1, 2 Glass-fibre Reinforced No
Degree of Protection (IP) IP68 Material Quality Brass Operating Temperature Min./Max.(°C) -60 to 130
Screened No Thread Type NPT With Locknut No
Separable Screw Gland No Surface Protection Nickel-plated

Tech Support