Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Halogen Free | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | Inner Sealing Range Min./Max. ø (mm) | Outer Sealing Range Min./Max. ø (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
29.65 € | 10 | 9 Days | Yes | 26.5 | 16 | 8 to 14 | 24 | 4.0 – 6.5 | 8.0 – 14.0 | ||
29.65 € | 10 | 9 Days | Yes | 26.5 | 16 | 8 to 14 | 24 | 6.5 – 9.5 | 8.0 – 14.0 | ||
29.65 € | 10 | 9 Days | Yes | 26.5 | 16 | 8 to 14 | 24 | 7.0 – 10.5 | 8.0 – 14.0 | ||
41.72 € | 10 | 9 Days | Yes | 32.5 | 20 | 12.5 to 20 | 30 | 6.5 – 9.5 | 12.0 – 20.0 | ||
41.72 € | 10 | 9 Days | Yes | 32.5 | 20 | 12.5 to 20 | 30 | 9.0 – 14.0 | 12.0 – 20.0 | ||
48.73 € | 10 | 9 Days | Yes | 39 | 25 | 18.5 to 26 | 36 | 11.5 – 15.5 | 18.5 – 26.0 | ||
48.73 € | 10 | 9 Days | Yes | 39 | 25 | 18.5 to 26 | 36 | 14.0 – 18.0 | 18.5 – 26.0 | ||
48.73 € | 10 | 9 Days | Yes | 39 | 25 | 18.5 to 26 | 36 | 17.0 – 20.5 | 18.5 – 26.0 | ||
86.30 € | 5 | 9 Days | No | 49 | 32 | 26 to 34 | 46 | 17.0 – 20.5 | 26.0 – 34.0 | ||
86.30 € | 5 | 9 Days | No | 49 | 32 | 26 to 34 | 46 | 20.0 – 25.0 | 26.0 – 34.0 | ||
86.30 € | 5 | 9 Days | No | 49 | 32 | 26 to 34 | 46 | 24.0 – 26.0 | 26.0 – 34.0 |
Loading...
Material | Metal | Model | Straight | EMC-version | No |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | Yes | For Armoured Cable | Yes |
For Ex-zone Dust | 20, 21, 22 | For Ex-zone Gas | 1, 2 | Glass-fibre Reinforced | No |
Degree of Protection (IP) | IP68 | Material Quality | Brass | Operating Temperature Min./Max.(°C) | -60 to 130 |
Pitch Thread | 1.5 | Screened | No | Thread Type | Metric |
Thread Length(mm) | 16 | With Locknut | No | Separable Screw Gland | No |
Surface Protection | Nickel-plated |
Configure
Basic Attributes
Halogen Free
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Inner Sealing Range
Min./Max. ø(mm)
Outer Sealing Range
Min./Max. ø(mm)
Filter by standard shipping days
Optional Attributes