Ex AC Cable Gland, Ex db/Ex eb/Ex ta, LevelEx, Nickel-plated Brass

Ex AC Cable Gland, Ex db/Ex eb/Ex ta, LevelEx, Nickel-plated Brass
LevelEx Ex d/Ex e cable gland, made of nickel-plated brass, for steel-armoured cables, conical NPT connection thread to ANSI/ASME B1.20.1, sealing insert made of silicone, types of protection IP66 and IP68 (10 bar, 1 hour), approvals: ATEX, IECEx, CCC, UKCA, DNV.
Temperature range -60 to 130°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEXAC 3012MS2014 HTS
LEXAC 301223MS1411 HTS
LEXAC 3034MS2620 HTS
LEXAC 3114MS4534 HTS
LEXAC 3200MS5644 HTS
LEXAC 3212MS6656 HTS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Halogen Free Hexagon Angular Dimension
(mm)
Nominal Thread Size Inch/Gas Pipe Thread
(Inch)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

46.27 €

10 9 Days Yes32.51/2-2012.5 to 2030

43.32 €

10 9 Days Yes26.51/2-208 to 1424

41.77 €

10 9 Days Yes393/4-20.518.5 to 2636

183.23 €

2 9 Days No641 1/4-2633 to 4560

324.03 €

2 9 Days No74222744 to 5670

390.03 €

1 9 Days No872 1/2-4054 to 6681

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version Yes For Armoured Cable Yes
For Ex-zone Dust 20, 21, 22 For Ex-zone Gas 1, 2 Glass-fibre Reinforced No
Degree of Protection (IP) IP68 Material Quality Brass Operating Temperature Min./Max.(°C) -60 to 130
Screened No Thread Type NPT With Locknut No
Separable Screw Gland No Surface Protection Nickel-plated

Tech Support