Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Halogen Free | Hexagon Angular Dimension (mm) | Nominal Thread Size Inch/Gas Pipe Thread (Inch) | Nominal Thread Size Metric/PG | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | Inner Sealing Range Min./Max. ø (mm) | Outer Sealing Range Min./Max. ø (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
119.78 € | 10 | 9 Days | Yes | 32.5 | 1/2 inch | - | 20 | 12.5 to 20 | 30 | 6.5 – 9.5 | 12.5 – 20.0 | ||
119.78 € | 10 | 9 Days | Yes | 32.5 | 1/2 inch | - | 20 | 12.5 to 20 | 30 | 9.0 – 14.0 | 12.5 – 20.0 | ||
124.58 € | 10 | 9 Days | Yes | 26.5 | 1/2 inch | - | 20 | 8 to 14 | 24 | 4.0 – 6.5 | 8.0 – 14.0 | ||
124.58 € | 10 | 9 Days | Yes | 26.5 | 1/2 inch | - | 20 | 8 to 14 | 24 | 6.5 – 9.5 | 8.0 – 14.0 | ||
125.60 € | 10 | 9 Days | Yes | 39 | 3/4 inch | - | 20.5 | 18.5 to 26 | 36 | 11.5 – 15.5 | 18.5 – 26.0 | ||
125.60 € | 10 | 9 Days | Yes | 39 | 3/4 inch | - | 20.5 | 18.5 to 26 | 36 | 14.0 – 18.0 | 18.5 – 26.0 | ||
125.60 € | 10 | 9 Days | Yes | 39 | 3/4 inch | - | 20.5 | 18.5 to 26 | 36 | 17.0 – 20.5 | 18.5 – 26.0 | ||
209.45 € | 5 | 9 Days | No | 49 | 1 inch | 1 | 25 | 26 to 34 | 46 | 17.0 – 20.5 | 26.0 – 34.0 | ||
209.45 € | 5 | 9 Days | No | 49 | 1 inch | 1 | 25 | 26 to 34 | 46 | 20.0 – 25.0 | 26.0 – 34.0 | ||
209.45 € | 5 | 9 Days | No | 49 | 1 inch | 1 | 25 | 26 to 34 | 46 | 24.0 – 26.0 | 26.0 – 34.0 | ||
528.68 € | 2 | 9 Days | No | 64 | 1 1/4 inch | - | 26 | 33 to 45 | 60 | 24.0 – 28.0 | 33.0 – 45.0 | ||
557.45 € | 2 | 9 Days | No | 74 | 2 inch | 2 | 27 | 44 to 56 | 70 | 28.0 – 37.0 | 44.0 – 56.0 | ||
557.45 € | 2 | 9 Days | No | 74 | 2 inch | 2 | 27 | 44 to 56 | 70 | 35.0 – 44.0 | 44.0 – 56.0 | ||
748.88 € | 1 | 9 Days | No | 87 | 2 1/2 inch | - | 40 | 56 to 66 | 81 | 35.0 – 44.0 | 56.0 – 66.0 | ||
748.88 € | 1 | 9 Days | No | 87 | 2 1/2 inch | - | 40 | 56 to 66 | 81 | 45.0 – 56.0 | 56.0 – 66.0 |
Loading...
Material | Metal | Model | Straight | EMC-version | No |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | Yes | For Armoured Cable | Yes |
For Ex-zone Dust | 20, 21, 22 | For Ex-zone Gas | 1, 2 | Glass-fibre Reinforced | No |
Degree of Protection (IP) | IP68 | Material Quality | Stainless steel V4A | Operating Temperature Min./Max.(°C) | -60 to 130 |
Screened | No | Thread Type | NPT | With Locknut | No |
Separable Screw Gland | No | Surface Protection | Other |
Configure
Basic Attributes
Halogen Free
Hexagon Angular Dimension(mm)
Nominal Thread Size Inch/Gas Pipe Thread(Inch)
Nominal Thread Size Metric/PG
Thread Length(mm)
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Inner Sealing Range
Min./Max. ø(mm)
Outer Sealing Range
Min./Max. ø(mm)
Filter by standard shipping days
Optional Attributes